Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Pipe Outside Diameter | Plug Type | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.2893 - $0.5329 | 13 In stock |
0.315 in
8.0 mm
|
Without Tab
|
|
0.744 in
18.9 mm
|
||
| $0.3578 - $0.6592 | Request the lead time here |
0.394 in
10.0 mm
|
Without Tab
|
|
0.78 in
19.8 mm
|
||
| $0.4297 - $0.7916 | 21 In stock |
0.315 in
8.0 mm
|
With Tab
|
|
0.748 in
19.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue