Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.0751 - $0.0792 Request the lead time here
Black
Nylon 6/6
Blanking Plug - Compatible Hole Diameter 7.7 mm | 0.303 in ; Overall Diameter 12.0 mm | 0.472 in ; Push Fit ; Nylon 6/6 ; Black

BPE-ST-1-01

Price Range
$0.0792 - $0.0751

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.5 mm
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6