Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $5.103 - $5.6542 | Request the lead time here |
7.750 in
196.9 mm
|
1.250 in
31.8 mm
|
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
| $2.1388 - $2.3699 | Request the lead time here |
3.750 in
95.3 mm
|
0.875 in
22.2 mm
|
|
5.500 in
139.7 mm
|
3/4 in
|
||
| $23.5872 - $26.1353 | Request the lead time here |
21.250 in
539.8 mm
|
2.625 in
66.7 mm
|
|
26.500 in
673.1 mm
|
10.000 in
|
||
| $5.103 - $5.6542 | Request the lead time here |
8.000 in
203.2 mm
|
1.250 in
31.8 mm
|
|
10.500 in
266.7 mm
|
3.000 in
|
||
| $3.9987 - $4.4308 | Request the lead time here |
6.750 in
171.5 mm
|
1.125 in
28.6 mm
|
|
9.250 in
235 mm
|
2.000 in
|
||
| $3.2508 - $3.602 | Request the lead time here |
5.750 in
146.1 mm
|
1.250 in
31.8 mm
|
|
8.000 in
203.2 mm
|
1-1/2 in
|
||
| $6.4465 - $7.143 | Request the lead time here |
9.500 in
241.3 mm
|
1.375 in
34.9 mm
|
|
12.250 in
311.2 mm
|
4.000 in
|
||
| $2.2944 - $2.5423 | Request the lead time here |
5.125 in
130.2 mm
|
1.125 in
28.6 mm
|
|
7.250 in
184.2 mm
|
1-1/4 in
|
||
| $10.4786 - $11.6107 | Request the lead time here |
13.752 in
349.3 mm
|
1.252 in
31.8 mm
|
|
16.5 in
419.1 mm
|
8
|
||
| $1.8266 - $2.024 | Request the lead time here |
3.874 in
98.4 mm
|
0.626 in
15.9 mm
|
|
5 in
127.0 mm
|
1 1/2
|
||
| $3.6523 - $4.0469 | Request the lead time here |
7.5 in
190.5 mm
|
0.752 in
19.1 mm
|
|
9 in
228.6 mm
|
4
|
||
| $3.3749 - $3.7396 | Request the lead time here |
6.5 in
165.1 mm
|
1 in
25.4 mm
|
|
8.5 in
215.9 mm
|
2
|
||
| $8.9829 - $9.9534 | Request the lead time here |
13 in
330.2 mm
|
1 in
25.4 mm
|
|
15 in
381.0 mm
|
8
|
||
| $2.6657 - $2.9537 | Request the lead time here |
5.5 in
139.7 mm
|
0.752 in
19.1 mm
|
|
7 in
177.8 mm
|
2 1/2
|
||
| $3.2574 - $3.6093 | Request the lead time here |
6.626 in
168.3 mm
|
0.874 in
22.2 mm
|
|
8.252 in
209.6 mm
|
3
|
||
| $21.3223 - $23.6258 | Request the lead time here |
17 in
431.8 mm
|
1.374 in
34.9 mm
|
|
20 in
508.0 mm
|
10
|
||
| $2.1989 - $2.4364 | Request the lead time here |
4 in
101.6 mm
|
1 in
25.4 mm
|
|
5.874 in
149.2 mm
|
1
|
||
| $5.1011 - $5.6522 | Request the lead time here |
8.5 in
215.9 mm
|
1 in
25.4 mm
|
|
10.752 in
273.1 mm
|
4
|
||
| $3.4043 - $3.7721 | Request the lead time here |
7 in
177.8 mm
|
0.752 in
19.1 mm
|
|
8.5 in
215.9 mm
|
3 1/2
|
||
| $7.2068 - $7.9854 | Request the lead time here |
11.752 in
298.5 mm
|
0.874 in
22.2 mm
|
|
13.5 in
342.9 mm
|
8
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue