Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Circle Diameter | Bolt Hole Size | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $5.103 - $5.6542 | Request the lead time here |
8.000 in
203.2 mm
|
1.250 in
31.8 mm
|
|
10.500 in
266.7 mm
|
3.000 in
|
||
| $18.1401 - $20.0999 | Request the lead time here |
19.000 in
482.6 mm
|
2.000 in
50.8 mm
|
|
23.000 in
584.2 mm
|
10.000 in
|
||
| $2.4015 - $2.661 | Request the lead time here |
4.250 in
108 mm
|
1.000 in
25.4 mm
|
|
6.250 in
158.8 mm
|
1.000 in
|
||
| $1.9976 - $2.2134 | Request the lead time here |
3.500 in
88.9 mm
|
0.875 in
22.2 mm
|
|
5.250 in
133.4 mm
|
1/2 in
|
||
| $13.674 - $15.1513 | Request the lead time here |
14.500 in
368.3 mm
|
2.125 in
54 mm
|
|
19.000 in
482.6 mm
|
6.000 in
|
||
| $9.6529 - $10.6957 | Request the lead time here |
12.500 in
317.5 mm
|
1.500 in
38.1 mm
|
|
15.500 in
393.7 mm
|
6.000 in
|
||
| $23.5872 - $26.1353 | Request the lead time here |
21.250 in
539.8 mm
|
2.625 in
66.7 mm
|
|
26.500 in
673.1 mm
|
10.000 in
|
||
| $2.4187 - $2.68 | Request the lead time here |
5 in
127.0 mm
|
0.752 in
19.1 mm
|
|
6.5 in
165.1 mm
|
2
|
||
| $15.464 - $17.1347 | Request the lead time here |
18.5 in
469.9 mm
|
1.5 in
38.1 mm
|
|
21.5 in
546.1 mm
|
10
|
||
| $12.2188 - $13.5389 | Request the lead time here |
16.142 in
410.0 mm
|
1.024 in
26.0 mm
|
|
18.11 in
460.0 mm
|
DN 300
|
||
| $1.7565 - $1.9463 | Request the lead time here |
5.709 in
145.0 mm
|
0.709 in
18.0 mm
|
|
7.283 in
185.0 mm
|
DN65
|
||
| $0.6015 - $0.6665 | Request the lead time here |
2.559 in
65.0 mm
|
0.551 in
14.0 mm
|
|
3.74 in
95.0 mm
|
DN 15
|
||
| $2.2095 - $2.4482 | 1 In stock |
4.331 in
110.0 mm
|
0.709 in
18.0 mm
|
|
5.906 in
150.0 mm
|
DN 40
|
||
| $7.9469 - $8.8055 | 11 In stock |
13.78 in
350.0 mm
|
0.866 in
22.0 mm
|
|
15.551 in
395.0 mm
|
DN 250
|
||
| $9.2135 - $10.2089 | Request the lead time here |
14.567 in
370.0 mm
|
1.181 in
30.0 mm
|
|
16.732 in
425.0 mm
|
DN 250
|
||
| $5.2405 - $5.8067 | Request the lead time here |
11.024 in
280.0 mm
|
0.709 in
18.0 mm
|
|
12.598 in
320.0 mm
|
DN 200
|
||
| $1.0828 - $1.1998 | Request the lead time here |
3.937 in
100.0 mm
|
0.709 in
18.0 mm
|
|
5.512 in
140.0 mm
|
DN 32
|
||
| $7.158 - $7.9314 | Request the lead time here |
11.614 in
295.0 mm
|
0.866 in
22.0 mm
|
|
13.386 in
340.0 mm
|
DN 200
|
||
| $0.8666 - $0.9603 | Request the lead time here |
3.937 in
100.0 mm
|
0.551 in
14.0 mm
|
|
5.118 in
130.0 mm
|
DN 40
|
||
| $11.8143 - $13.0907 | Request the lead time here |
17.52 in
445.0 mm
|
0.866 in
22.0 mm
|
|
19.291 in
490.0 mm
|
DN 350
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue