Menu Search

Cable Gland Covers - Brass

In production

Cable Gland Covers protect and seal the ends of unused cable glands. Their material makes them corrosion resistant and electrically conductive. In addition, these covers are designed to survive difficult environmental conditions such as excessive temperatures, dampness, dust, and vibrations.

It is simple to install and remove by screwing it into position. Available in a variety of sizes to meet various hole diameters. It can be used with our brass locknuts, which are sold separately. Used in multiple applications, including industrial machinery, electrical panels, and commercial.

  • Material: Brass, PA
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Full Material View
$14.1363 - $15.6635 Request the lead time here
M63
Natural
Brass
$0.8883 - $1.6364 Request the lead time here
PG9
Natural
Brass
$1.1566 - $2.1307 Request the lead time here
M20
Natural
Brass
Cable Gland Cover - M63

490666

Price Range
$15.6635 - $14.1363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Overall Diameter
    67.0 mm
  • Overall Length
    15.0 mm
Cable Gland Cover - PG9

490650

Price Range
$1.6364 - $0.8883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Overall Diameter
    17.0 mm
  • Overall Length
    9.0 mm
Cable Gland Cover - M20

490661

Price Range
$2.1307 - $1.1566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Overall Diameter
    22.0 mm
  • Overall Length
    8.5 mm