Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
263 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Stud Material Mount Type Thread Length View
$1.5072 - $2.7763 Request the lead time here
40.0 mm
M8
Steel
Threaded Male
20.0 mm
$1.7181 - $3.1648 Request the lead time here
40.0 mm
M6
Steel
Threaded Male
35.0 mm
$5.5006 - $10.1328 10 In stock
50.0 mm
M6
Steel
Threaded Male
35.0 mm
$7.1599 - $13.1893 Request the lead time here
50.0 mm
M10
Steel
Threaded Male
30.0 mm
$8.879 - $16.356 Request the lead time here
60.0 mm
M10
Steel
Threaded Female
$3.7104 - $3.9056 20 In stock
28.0 mm
M6
Steel
Threaded Male
20.0 mm
$6.8721 - $7.2339 Request the lead time here
60.0 mm
M8
Steel
Threaded Male
30.0 mm
$3.1546 - $3.3207 9 In stock
40.0 mm
M8
Steel
Threaded Male
20.0 mm
$4.077 - $7.5103 Request the lead time here
40.0 mm
M8
Steel
Threaded Male
20.0 mm
$3.9396 - $4.3652 Request the lead time here
40.0 mm
M8
Steel
Stud
20.0 mm
$18.3257 - $33.758 Request the lead time here
63.0 mm
M8
Steel
Threaded Male
20.0 mm
$1.4931 - $2.7504 420 In stock
40.0 mm
M6
Steel
Threaded Male
20.0 mm
$2.0934 - $3.8563 Request the lead time here
40.0 mm
M6
Steel
Threaded Male
35.0 mm
$6.985 - $12.8672 5 In stock
60.0 mm
M10
Steel
Threaded Male
30.0 mm
$4.3552 - $8.0228 5 In stock
40.0 mm
M8
Stainless Steel
Threaded Male
30.0 mm
$2.02 - $3.7211 Request the lead time here
40.0 mm
M8
Steel
Threaded Male
35.0 mm
$3.6382 - $6.702 Request the lead time here
28.0 mm
M5
Steel
Threaded Female
10.0 mm
$1.7101 - $3.15 Request the lead time here
40.0 mm
M6
Steel
Threaded Male
35.0 mm
$3.2862 - $6.0537 Request the lead time here
32.0 mm
M6
Steel
Threaded Male
15.0 mm
$5.0964 - $9.3881 167 In stock
60.0 mm
M12
Steel
Threaded Male
30.0 mm
  • of 14
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

497491

Price Range
$2.7763 - $1.5072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

497501

Price Range
$3.1648 - $1.7181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M6;

491333

Price Range
$10.1328 - $5.5006

Stock Levels
10 In stock
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10;

462063

Price Range
$13.1893 - $7.1599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
4 Arm Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10

460565

Price Range
$16.356 - $8.879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Steel
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Female
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M6;

491321

Price Range
$3.9056 - $3.7104

Stock Levels
20 In stock
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8;

491341

Price Range
$7.2339 - $6.8721

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

493910

Price Range
$3.3207 - $3.1546

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

462060

Price Range
$7.5103 - $4.077

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

462053

Price Range
$4.3652 - $3.9396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Stud
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 63.0 mm | 2.48 in; Thread Size M8;

462064

Price Range
$33.758 - $18.3257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

497489

Price Range
$2.7504 - $1.4931

Stock Levels
420 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

497503

Price Range
$3.8563 - $2.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10;

491342

Price Range
$12.8672 - $6.985

Stock Levels
5 In stock
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Male
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

493911

Price Range
$8.0228 - $4.3552

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Stainless Steel
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M8;

497484

Price Range
$3.7211 - $2.02

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 28.0 mm | 1.102 in; Thread Size M5;

491317

Price Range
$6.702 - $3.6382

Stock Levels
Request the lead time here
Attributes
  • Cap Color
    Natural
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    TPE
  • Mount Type
    Threaded Female
Lobed Knob - Knob Diameter 40.0 mm | 1.575 in; Thread Size M6;

497483

Price Range
$3.15 - $1.7101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Thread Standard
    Metric Threads
Lobed Knob - Knob Diameter 32.0 mm | 1.26 in; Thread Size M6;

462057

Price Range
$6.0537 - $3.2862

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Male
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
Lobed Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M12;

493931

Price Range
$9.3881 - $5.0964

Stock Levels
167 In stock
Attributes
  • Colour
    Black
  • Insert Material
    Not Applicable
  • Knob Material
    PP
  • Mount Type
    Threaded Male
  • Stud Material
    Steel