These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | |
|---|---|---|---|---|---|---|
| $1.3488 - $2.4848 | Request the lead time here |
0.984 in
25.0 mm
|
|
Fluoroelastomer 75
|
||
| $1.7256 - $3.1788 | Request the lead time here |
1.496 in
38.0 mm
|
|
Fluoroelastomer 75
|
||
| $0.0849 - $0.0894 | 117 In stock |
0.736 in
18.7 mm
|
|
Nitrile Butadiene Rubber
|
||
| 600646 | $0.0904 - $0.0952 | 19 In stock |
0.61 in
15.5 mm
|
|
Nitrile Butadiene Rubber
|
|
| $0.5953 - $0.6266 | Request the lead time here |
0.61 in
15.5 mm
|
|
Fluoroelastomer 75
|
||
| $1.492 - $2.7485 | Request the lead time here |
0.984 in
25.0 mm
|
|
Fluoroelastomer 75
|
||
| $0.5595 - $0.5889 | 20 In stock |
0.736 in
18.7 mm
|
|
Fluoroelastomer 75
|
||
| $0.4462 - $0.8219 | 20 In stock |
0.457 in
11.6 mm
|
|
Fluoroelastomer 75
|
||
| $4.5573 - $8.3951 | Request the lead time here |
1.602 in
40.7 mm
|
|
Fluoroelastomer 75
|
||
| $0.2259 - $0.4165 | Request the lead time here |
0.161 in
4.1 mm
|
|
Fluoroelastomer 75
|
||
| $0.0778 - $0.082 | 7 In stock |
0.236 in
6.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.5366 - $0.5648 | 2 In stock |
1.772 in
45.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.2408 - $0.2534 | 19 In stock |
1.181 in
30.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.0778 - $0.082 | 16 In stock |
0.315 in
8.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.1204 - $0.1266 | 18 In stock |
0.748 in
19.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.437 - $0.4601 | 16 In stock |
1.496 in
38.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.0778 - $0.082 | Request the lead time here |
0.276 in
7.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.1911 - $0.2012 | Request the lead time here |
1.063 in
27.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.5124 - $0.5393 | 10 In stock |
0.394 in
10.0 mm
|
|
Fluoroelastomer 75
|
||
| $3.4589 - $3.641 | Request the lead time here |
1.772 in
45.0 mm
|
|
Fluoroelastomer 75
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue