Menu Search

We found 76 product types for Cable Ties & Clips

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Cable Ties & Clips


Adhesive Mount Cable Tie Holder

Four Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fixing and there are 5 types available. The standard screw mount Cable Tie Holders also come in three different variations

Adjustable Wire Clip

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

Beaded Cable Ties - Push Mount

These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: PA, PP
  • Colour: Black
  • Material Flammability Standard: UL94 V-2, UL94 HB

Beaded Cable Ties - Screw Mount

These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: PA, PP
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Beaded Cable Ties - Standard, Removable

These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.

They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.

  • Material: PA, Nylon, PP, PE
  • Colour: Natural, Yellow, Red, Blue
  • Material Flammability Standard: UL94 V-2, UL94 HB

Belt Cable Ties

These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.

They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.

  • Material: PE
  • Colour: Natural, Black

For details regarding our delivery estimates, please get in touch with our customer service.

Cable Clamps - Screw Mount, U Style

Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires

Cable Clips - Extruded Metal Rail

Cable Clips - Extruded Metal Rails are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Cable Strap - Rubber Strap

Elastomer Strap is a cable management product that offers high degrees of flexibility. Made from black silicone rubber it can be wrapped and secured around a number of cables to bundle them together

Cable Straps

Nylon Strap with Locking Button is a two part cable management product that offers high degrees of flexibility. Made from black nylon it can be wrapped and secured around a number of cables to bundle them together

Cable Tie Edge Clip

Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for affixing to the side of a panel allowing a cable tie to be passed through

Cable Tie Guns

Cable Tie Guns are suitable cable ties with widths from 2.5-10.0mm, tightening the tie around cable bundles quickly, and in one movement.

Cable Tie Guns - Stainless Steel Ties

Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.

Cable Tie Mounts - Adhesive Mount, Swivel

Cable Tie Holders with Swivel offer application for just one cable tie but the unique swivel head allows 360 degree rotation of the mounted bundle

Cable Tie Mounts - Arrowhead Mount

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available

Cable Tie Mounts - Arrowhead Mount, Cupped

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. The addition of the cupped base provides extra stability

Cable Tie Mounts - Beaded Tie, Screw Mount

This Screw Mounted Cable Tie Mount is designed for use with beaded ties and is mounted using a screw. It mounts into a hole and will hold a cable tie between and wide

Cable Tie Mounts - Fir Tree Double Mount, Heavy Duty

Mount Cable Tie Holders that push in and can be removed. Suitable for use in panels with pre-drilled holes. Suitable for heavy duty use.

Cable Tie Mounts - Fir Tree Mount

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution

Cable Tie Mounts - Fir Tree Mount, Cupped

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability

Cable Tie Mounts - Hook & Loop Ties, Screw Mount

Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These zip tie holders are available with mounting holes to fit two different screw sizes

Cable Tie Mounts - Hook & Loop Ties, Snap In

These Cable Tie Mounts are designed to hold hook and loop cable ties with a maximum width of. They snap into a square hole with a minimum panel thickness of. Available in 2 sizes with different spacer lengths

Cable Tie Mounts - Reverse Mount

Reverse Mount Cable Tie Holders offer an alternative mounting option to standard cable tie mounts and provide a very secure cable management solution

Cable Tie Mounts - Rivet Mount

Cable Tie Mounts have a Rivet incorporated into the design with legs that expand as the pin is pushed to lock the holder in place. The low profile design is ideal for cable bundle applications in tight spaces

Cable Tie Mounts - Screw Mount, Harness

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie

  • of 4