Menu Search

Detent Pins Ring

In stock

Ring Detent Pins are used to secure, adjust, or separate joined accessories and equipment. These pins are designed with industry standard diameters, and usable lengths. They feature a convenient pull-ring for ease of use, and a chamfered tip assists in quickly locating a hole. They offer a convenient and economical way to adjust or remove accessories on a range of equipment.

Our pins come in two material options. The Low Carbon Steel option offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. The Stainless Steel option provides high strength and hardness, as well as superior corrosion resistance properties.

  • Pin Material: Grade 2 Low Carbon Steel with Clear Zinc Plating and Stainless Steel.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Pin Diameter Pin Material Effective Length View
$3.62 - $4.02 Request the lead time here
0.187 in
Stainless Steel
$3.50 - $3.89 Request the lead time here
0.187 in
Stainless Steel
$3.63 - $4.04 Request the lead time here
0.250 in
Stainless Steel
$4.28 - $4.73 Request the lead time here
0.375 in
Stainless Steel
$9.71 - $10.79 Request the lead time here
0.500 in
Stainless Steel
$12.24 - $13.59 Request the lead time here
0.500 in
Stainless Steel
$3.45 - $3.83 Request the lead time here
0.187 in
Stainless Steel
$3.35 - $3.72 Request the lead time here
0.187 in
Stainless Steel
$3.38 - $3.74 Request the lead time here
0.187 in
Stainless Steel
$3.53 - $3.92 Request the lead time here
0.250 in
Stainless Steel
$3.62 - $4.02 Request the lead time here
0.375 in
Stainless Steel
$3.95 - $4.38 Request the lead time here
0.375 in
Stainless Steel
$5.96 - $6.63 Request the lead time here
0.375 in
Stainless Steel
$12.62 - $14.03 Request the lead time here
0.500 in
Stainless Steel
$3.59 - $3.98 Request the lead time here
0.250 in
Stainless Steel
$3.24 - $3.60 Request the lead time here
0.187 in
Stainless Steel
$3.29 - $3.63 Request the lead time here
0.187 in
Stainless Steel
$3.99 - $4.44 Request the lead time here
0.250 in
Stainless Steel
$3.80 - $4.20 Request the lead time here
0.375 in
Stainless Steel
$4.89 - $5.40 Request the lead time here
0.375 in
Stainless Steel
  • of 6
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 76.2 mm | 3.000 in; Natural; Stainless Steel

RD3163000----70

Price Range
$4.02 - $3.62

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    3.387 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 50.8 mm | 2.000 in; Natural; Stainless Steel

RD3162000----70

Price Range
$3.89 - $3.50

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    2.387 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 44.5 mm | 1.750 in; Natural; Stainless Steel

RD4X1750-----70

Price Range
$4.04 - $3.63

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.250 in
  • Ball Position
    0.312 in
  • Overall Length
    2.312 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 44.5 mm | 1.750 in; Natural; Stainless Steel

RD6X1750-----70

Price Range
$4.73 - $4.28

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Ball Position
    0.375 in
  • Overall Length
    2.375 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 19.1 mm | 0.750 in; Natural; Stainless Steel

RD8X0750-----70

Price Range
$10.79 - $9.71

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Ball Position
    0.625 in
  • Overall Length
    1.550 in
  • Ring Outside Diameter
    1.380 in
Detent Pin - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 101.6 mm | 4.000 in; Natural; Stainless Steel

RD8X4000-----70

Price Range
$13.59 - $12.24

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Ball Position
    0.625 in
  • Overall Length
    4.750 in
  • Ring Outside Diameter
    1.380 in
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 44.5 mm | 1.750 in; Natural; Stainless Steel

RD3161750----70

Price Range
$3.83 - $3.45

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    2.000 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 28.6 mm | 1.125 in; Natural; Stainless Steel

RD3161125----70

Price Range
$3.72 - $3.35

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    1.512 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 31.8 mm | 1.250 in; Natural; Stainless Steel

RD3161250----70

Price Range
$3.74 - $3.38

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    1.637 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 31.8 mm | 1.250 in; Natural; Stainless Steel

RD4X1250-----70

Price Range
$3.92 - $3.53

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.250 in
  • Ball Position
    0.312 in
  • Overall Length
    1.812 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 19.1 mm | 0.750 in; Natural; Stainless Steel

RD6X0750-----70

Price Range
$4.02 - $3.62

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Ball Position
    0.375 in
  • Overall Length
    1.375 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 31.8 mm | 1.250 in; Natural; Stainless Steel

RD6X1250-----70

Price Range
$4.38 - $3.95

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Ball Position
    0.375 in
  • Overall Length
    1.875 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 114.3 mm | 4.500 in; Natural; Stainless Steel

RD6X4500-----70

Price Range
$6.63 - $5.96

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Ball Position
    0.375 in
  • Overall Length
    5.125 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 114.3 mm | 4.500 in; Natural; Stainless Steel

RD8X4500-----70

Price Range
$14.03 - $12.62

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.500 in
  • Ball Position
    0.625 in
  • Overall Length
    5.250 in
  • Ring Outside Diameter
    1.380 in
Detent Pin - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 38.1 mm | 1.500 in; Natural; Stainless Steel

RD4X1500-----70

Price Range
$3.98 - $3.59

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.250 in
  • Ball Position
    0.312 in
  • Overall Length
    2.062 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 12.7 mm | 0.500 in; Natural; Stainless Steel

RD3160500----70

Price Range
$3.60 - $3.24

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    0.887 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 4.7 mm | 0.187 in; Usable Length - 19.1 mm | 0.750 in; Natural; Stainless Steel

RD3160750----70

Price Range
$3.63 - $3.29

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.187 in
  • Ball Position
    0.200 in
  • Overall Length
    1.137 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 76.2 mm | 3.000 in; Natural; Stainless Steel

RD4X3000-----70

Price Range
$4.44 - $3.99

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.250 in
  • Ball Position
    0.312 in
  • Overall Length
    3.562 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 25.4 mm | 1.000 in; Natural; Stainless Steel

RD6X1000-----70

Price Range
$4.20 - $3.80

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Ball Position
    0.375 in
  • Overall Length
    1.625 in
  • Ring Outside Diameter
    1.000 in
Detent Pin - Ring;Pin Diameter - 9.5 mm | 0.375 in; Usable Length - 69.9 mm | 2.750 in; Natural; Stainless Steel

RD6X2750-----70

Price Range
$5.40 - $4.89

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • Pin Diameter
    0.375 in
  • Ball Position
    0.375 in
  • Overall Length
    3.375 in
  • Ring Outside Diameter
    1.000 in