Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0564 - $0.066 | Request the lead time here |
#4-40
|
0.193 in
4.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#4-40
|
1.110 in
28.2 mm
|
0.875 in
22.2 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#4-40
|
0.610 in
15.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#4-40
|
0.860 in
21.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0603 - $0.0704 | Request the lead time here |
#4-40
|
0.943 in
24 mm
|
0.875 in
22.2 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#2-56
|
0.806 in
20.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0578 - $0.0672 | Request the lead time here |
#4-40
|
0.381 in
9.7 mm
|
0.313 in
8 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
1.193 in
30.3 mm
|
1.125 in
28.6 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#4-40
|
1.568 in
39.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.798 in
20.3 mm
|
0.563 in
14.3 mm
|
||
| $0.0614 - $0.0713 | Request the lead time here |
#2-56
|
0.572 in
14.5 mm
|
0.391 in
9.9 mm
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#4-40
|
0.985 in
25 mm
|
0.750 in
19.1 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#2-56
|
0.431 in
10.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#2-56
|
1.056 in
26.8 mm
|
0.875 in
22.2 mm
|
||
| $0.0641 - $0.0747 | Request the lead time here |
#4-40
|
1.318 in
33.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#4-40
|
0.735 in
18.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#4-40
|
0.756 in
19.2 mm
|
0.688 in
17.5 mm
|
||
| $0.059 - $0.069 | Request the lead time here |
#4-40
|
0.376 in
9.6 mm
|
0.141 in
3.6 mm
|
||
| $0.0737 - $0.086 | Request the lead time here |
#10-32
|
1.024 in
26 mm
|
0.625 in
15.9 mm
|
||
| $0.0635 - $0.0873 | Request the lead time here |
1/4-20
|
1.165 in
29.6 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue