Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wing Head Thumb Screws give additional leverage and grip while tightening. Designed to make manual twisting easier. The wings head allows for manual screw twisting, allowing for simple adjustment or removal without the use of extra equipment.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1992 - $0.2732 | 10000 In stock |
1/4" x 20
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1974 - $0.2706 | 2000 In stock |
1/4" x 20
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1959 - $0.2688 | 16500 In stock |
#10-32
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1949 - $0.2675 | 2000 In stock |
#10-32
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1955 - $0.2682 | 500 In stock |
1/4" x 20
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.194 - $0.266 | 500 In stock |
#10-32
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2034 - $0.2789 | 500 In stock |
5/16-18
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1976 - $0.2709 | 1000 In stock |
5/16-18
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2004 - $0.275 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.219 - $0.3005 | Request the lead time here |
1/4" x 20
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.2171 - $0.2978 | Request the lead time here |
1/4" x 20
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.2172 - $0.2981 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2205 - $0.3026 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.2237 - $0.3068 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.2151 - $0.2951 | Request the lead time here |
1/4" x 20
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue