Menu Search

Wire Clip - Screw Mount, Two Piece

In stock

A two piece fixing for holding wires securely in place. Can be fastened to your panel using a flat head screw.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Minimum Inside Diameter Maximum Inside Diameter Base Length View
$4.1547 - $4.6032 200 In stock
$2.4573 - $5.1699 6100 In stock
Wire Clip 43.7 mm 38.9 mm Nylon 6/6 Natural

D-1

Price Range
$4.6032 - $4.1547

Stock Levels
200 In stock
Attributes
  • Inside Width
    0.988 in
  • Overall Height
    1.72 in
  • Overall Width
    1.531 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Wire Clip 56.6 mm 55.3 mm Nylon 6/6 Natural

D-1.5

Price Range
$5.1699 - $2.4573

Stock Levels
6100 In stock
Attributes
  • Inside Width
    1.457 in
  • Overall Height
    2.228 in
  • Overall Width
    2.177 in
  • Colour
    Natural
  • Material
    Nylon 6/6