Menu Search

Grommets - Standard/TPE

In stock

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness Maximum Compatible Cable Diameter View
HGSR-3 £ 1.6626 - £ 1.6626 Request the lead time here
7.7 mm
4.8 mm
0.8 mm
£ 1.6129 - £ 1.6129 Request the lead time here
4.0 mm
12.5 mm
1.6 mm
HGSR-5 £ 1.6626 - £ 1.6626 Request the lead time here
2.0 mm
8.0 mm
1.0 mm
£ 1.7246 - £ 1.7246 900 In stock
1.5 mm
8.0 mm
0.7 mm
£ 1.7618 - £ 1.7618 Request the lead time here
2.0 mm
8.0 mm
0.7 mm
HGSR-6 £ 1.6005 - £ 1.6005 Request the lead time here
9.5 mm
12.5 mm
1.6 mm
£ 1.6502 - £ 1.6502 Request the lead time here
3.0 mm
8.0 mm
0.7 mm
Cable Grommet 4.8 mm 10.9 mm 0.8 mm

HGSR-3

Price Range
£ 1.6626 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Open Hole Grommet
  • Compatible Hole Diameter
    7.7 mm
  • Inside Diameter
    4.8 mm
  • Overall Diameter
    10.9 mm
Cable Grommet 12.5 mm 4.0 mm 17.0 mm 1.6 mm

HGSR-7

Price Range
£ 1.6129 - £ 1.6129

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    4.0 mm
  • Hole Diameter
    4.0 mm
  • Inside Diameter
    12.5 mm
Cable Grommet 8.0 mm 2.0 mm 11.0 mm 1.0 mm

HGSR-5

Price Range
£ 1.6626 - £ 1.6626

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    2.0 mm
  • Hole Diameter
    2.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 8.0 mm 1.5 mm 11.0 mm 0.7 mm

HGSR-4

Price Range
£ 1.7246 - £ 1.7246

Stock Levels
900 In stock
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    1.5 mm
  • Hole Diameter
    1.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 8.0 mm 2.0 mm 11.0 mm 0.7 mm

HGSR-1

Price Range
£ 1.7618 - £ 1.7618

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    2.0 mm
  • Hole Diameter
    2.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 12.5 mm 9.5 mm 17.0 mm 1.6 mm

HGSR-6

Price Range
£ 1.6005 - £ 1.6005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    9.5 mm
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    12.5 mm
Cable Grommet 8.0 mm 3.0 mm 11.0 mm 0.7 mm

HGSR-2

Price Range
£ 1.6502 - £ 1.6502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Hole Grommet
  • Compatible Hole Diameter
    3.0 mm
  • Hole Diameter
    3.0 mm
  • Inside Diameter
    8.0 mm