Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
20.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 3.9484 - £ 5.6406 Request the lead time here
M6
10.0
8.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 4.2982 - £ 6.1404 Request the lead time here
M6
10.0
12.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 6.3117 - £ 9.0168 Request the lead time here
M5
6.0
70.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 5.2693 - £ 7.5276 Request the lead time here
M6
8.0
60.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 13.9087 - £ 19.8696 Request the lead time here
M12
16.0
70.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 2.3276 - £ 3.3252 Request the lead time here
M4
5.0
16.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 3.5628 - £ 5.0898 Request the lead time here
M6
8.0
10.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 15.6508 - £ 22.3584 Request the lead time here
M12
16.0
100.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 8.4823 - £ 12.1176 Request the lead time here
M10
12.0
100.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 5.5406 - £ 7.9152 Request the lead time here
M10
12.0
18.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 13.1478 - £ 18.7884 Request the lead time here
M16
20.0
60.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 7.3613 - £ 10.5162 Request the lead time here
M8
10.0
55.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 16.0956 - £ 23.001 Request the lead time here
M16
20.0
80.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 3.063 - £ 4.3758 Request the lead time here
M5
6.0
8.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 4.0269 - £ 5.7528 Request the lead time here
M6
8.0
20.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 1.9777 - £ 2.8254 Request the lead time here
M3
4.0
8.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
5.0
4.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 12.3165 - £ 17.595 Request the lead time here
M12
16.0
40.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 1.9777 - £ 2.8254 Request the lead time here
M3
4.0
4.0
303 Stainless Steel
4.0
Hex Drive
6.0
  • of 84
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20142414

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 10.0 8.0 303 Stainless Steel

20142308

Price Range
£ 5.6406 - £ 3.9484

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M6 10.0 12.0 303 Stainless Steel

20142322

Price Range
£ 6.1404 - £ 4.2982

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 70.0 303 Stainless Steel

20142513

Price Range
£ 9.0168 - £ 6.3117

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    70.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 60.0 303 Stainless Steel

20141882

Price Range
£ 7.5276 - £ 5.2693

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 70.0 303 Stainless Steel

20142001

Price Range
£ 19.8696 - £ 13.9087

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    70.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 16.0 303 Stainless Steel

20142070

Price Range
£ 3.3252 - £ 2.3276

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 10.0 303 Stainless Steel

20142261

Price Range
£ 5.0898 - £ 3.5628

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 100.0 303 Stainless Steel

20141943

Price Range
£ 22.3584 - £ 15.6508

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    100.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 100.0 303 Stainless Steel

20141899

Price Range
£ 12.1176 - £ 8.4823

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    100.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 18.0 303 Stainless Steel

20144340

Price Range
£ 7.9152 - £ 5.5406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 60.0 303 Stainless Steel

20142551

Price Range
£ 18.7884 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    60.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 55.0 303 Stainless Steel

20144661

Price Range
£ 10.5162 - £ 7.3613

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    55.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M16 20.0 80.0 303 Stainless Steel

20142575

Price Range
£ 23.001 - £ 16.0956

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    80.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M5 6.0 8.0 303 Stainless Steel

20142155

Price Range
£ 4.3758 - £ 3.063

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 20.0 303 Stainless Steel

20142292

Price Range
£ 5.7528 - £ 4.0269

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M3 4.0 8.0 303 Stainless Steel

20142360

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 4.0 303 Stainless Steel

20142445

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 40.0 303 Stainless Steel

20141974

Price Range
£ 17.595 - £ 12.3165

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    40.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M3 4.0 4.0 303 Stainless Steel

20142032

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    4.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0