Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.1819 - £ 0.2021 870 In stock
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.2711 - £ 0.2935 1000 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
PST-3-01 £ 0.1123 - £ 0.1248 945 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.0988 - £ 0.1098 19000 In stock
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.3189 - £ 0.3316 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
3.5 mm
£ 0.3104 - £ 0.3231 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.3104 - £ 0.3231 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
2.8 mm
£ 0.3529 - £ 0.3685 Request the lead time here
2.5 mm
1.5 mm
1.6 mm
6.0 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.5 mm
1.9 mm
1.6 mm
4.0 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.3316 - £ 0.3458 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
5.0 mm
£ 0.1359 - £ 0.1386 Request the lead time here
2.0 mm
2.7 mm
1.6 mm
2.0 mm
£ 0.2367 - £ 0.2367 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
5.0 mm
PST-6-01 £ 0.1255 - £ 0.1394 12000 In stock
2.0 mm
2.5 mm
1.6 mm
9.5 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
14.3 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
9.5 mm
£ 0.3004 - £ 0.3118 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
1.5 mm
£ 0.1759 - £ 0.1955 700 In stock
2.0 mm
2.5 mm
1.6 mm
6.4 mm
  • of 3
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

PST-10-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

PST-5-01

Price Range
£ 0.2021 - £ 0.1819

Stock Levels
870 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

PST-3-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

PST-3-01

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
945 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

PST-7-01

Price Range
£ 0.1098 - £ 0.0988

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.5 mm PA UL94 V-2 Natural

100630600002

Price Range
£ 0.3316 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

100630400002

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 2.8 mm PA UL94 V-2 Natural

100630300002

Price Range
£ 0.3231 - £ 0.3104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    5.0 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

100631100002

Price Range
£ 0.3685 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.5 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

100630700002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.9 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

100620300002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

100621100002

Price Range
£ 0.3458 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

468711

Price Range
£ 0.1386 - £ 0.1359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.7 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 5.0 mm 4.8 mm PA UL94 V-2 Natural

468714

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

PST-6-01

Price Range
£ 0.1394 - £ 0.1255

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

PST-5-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-0 Natural

PST-9-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

PST-6-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.5 mm PA UL94 V-2 Natural

100620000002

Price Range
£ 0.3118 - £ 0.3004

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

PST-4-01

Price Range
£ 0.1955 - £ 0.1759

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm