Menu Search

Snap-fit Spacer

In stock

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

Series Code :SR6431

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Locking Head Height Hole Diameter Panel Thickness Spacer Length View
£ 0.326 - £ 0.3401 Request the lead time here
2.0 mm
1.75 mm
1.6 mm
4.0 mm
£ 0.2711 - £ 0.2935 8000 In stock
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.5 mm
2.1 mm
1.6 mm
2.5 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.5 mm
£ 0.3061 - £ 0.3189 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
2.0 mm
£ 0.2711 - £ 0.2935 1000 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.1819 - £ 0.2021 870 In stock
2.0 mm
2.5 mm
1.6 mm
7.9 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.326 - £ 0.3401 Request the lead time here
2.0 mm
2.0 mm
1.6 mm
4.0 mm
£ 0.1399 - £ 0.1554 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
14.3 mm
£ 0.1436 - £ 0.1595 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
15.9 mm
£ 0.1014 - £ 0.1127 8000 In stock
2.0 mm
2.5 mm
1.6 mm
1.6 mm
£ 0.1695 - £ 0.1884 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
3.2 mm
PST-1-19 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
1.6 mm
PST-2-19 £ 0.2251 - £ 0.2575 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
3.2 mm
PST-3-01 £ 0.1123 - £ 0.1248 945 In stock
2.0 mm
2.5 mm
1.6 mm
4.8 mm
£ 0.0988 - £ 0.1098 19000 In stock
2.0 mm
2.5 mm
1.6 mm
11.1 mm
£ 0.3387 - £ 0.3529 Request the lead time here
2.0 mm
2.1 mm
1.6 mm
6.0 mm
£ 0.3316 - £ 0.3458 Request the lead time here
2.5 mm
2.0 mm
1.6 mm
5.0 mm
£ 0.2711 - £ 0.2935 Request the lead time here
2.0 mm
2.5 mm
1.6 mm
12.7 mm
  • of 3
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

100620900002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    1.75 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-0 Natural

PST-7-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 2.5 mm PA UL94 V-2 Natural

100630100002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.5 mm
Snap Lock Support 2.5 mm PA UL94 V-2 Natural

100620200002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 2.0 mm PA UL94 V-2 Natural

100620100002

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.2 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

PST-3-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

PST-5-01

Price Range
£ 0.2021 - £ 0.1819

Stock Levels
870 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

PST-10-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

100621000002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-2 Natural

PST-9-01

Price Range
£ 0.1554 - £ 0.1399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

PST-10-01

Price Range
£ 0.1595 - £ 0.1436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-2 Natural

PST-1-01

Price Range
£ 0.1127 - £ 0.1014

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

PST-2-01

Price Range
£ 0.1884 - £ 0.1695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 1.6 mm Nylon 6/6 UL94 V-0 Natural

PST-1-19

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-0 Natural

PST-2-19

Price Range
£ 0.2575 - £ 0.2251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

PST-3-01

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
945 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

PST-7-01

Price Range
£ 0.1098 - £ 0.0988

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

100621300002

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.1 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.8 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

100631000002

Price Range
£ 0.3458 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.0 mm
  • Locking Head Height
    2.5 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    3.6 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

PST-8-19

Price Range
£ 0.2935 - £ 0.2711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter
    2.5 mm
  • Locking Head Height
    2.0 mm
  • Fixing Type
    Locking Teardrop Fix
  • Flange Diameter
    4.4 mm