Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2711 - £ 0.2935 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1436 - £ 0.1595 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| PST-4-19 | £ 0.2711 - £ 0.2935 | 100 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.3387 - £ 0.3529 | Request the lead time here |
0.079 in
2.0 mm
|
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3061 - £ 0.3189 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
| £ 0.2711 - £ 0.2935 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| PST-6-01 | £ 0.1255 - £ 0.1394 | 12000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
| £ 0.2711 - £ 0.2935 | 1000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.2711 - £ 0.2935 | 8000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1695 - £ 0.1884 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| £ 0.3189 - £ 0.3316 | Request the lead time here |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.138 in
3.5 mm
|
||
| £ 0.3061 - £ 0.3189 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.071 in
1.8 mm
|
||
| PST-2-19 | £ 0.2251 - £ 0.2575 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
| £ 0.1399 - £ 0.1554 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1014 - £ 0.1127 | 8000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
| £ 0.3061 - £ 0.3189 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3316 - £ 0.3458 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
| £ 0.2863 - £ 0.2863 | Request the lead time here |
0.079 in
2.0 mm
|
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
||
| £ 0.326 - £ 0.3401 | Request the lead time here |
0.079 in
2.0 mm
|
0.069 in
1.75 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3104 - £ 0.3231 | Request the lead time here |
0.098 in
2.5 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.11 in
2.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue