Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Fibre Bend Limiting Tubing Fibre Optic Cable Management

 (6 product groups)


Fibre Bend Limiting Tubing

Manages the routing of fibre, eliminating issues like; crushing, kinking and micro-bending. Ideal for blown fibre applications over short distance and curb side FTTH/FTTB applications. Made from Polypropylene (PP) or Polybutylene Terephthalate (PBT). Black and White colour options. UL94 V0 rated.

Fibre Bend Limiting Tubing - 1 to 4 Breakout

Optical fibre components enable small multiple fibre cables with aramid to be mechanically and securely terminated. The manifold is stackable and provides breakout for up to 4 wires. A development kit is also available that contains all adapters (OFM-4-05-19BLK). Made from UL94 V2 rated Black Nylon.

Fibre Bend Limiting Tubing - Duplexer

Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.

The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.

It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.

  • Material: PA
  • Colour: Blue, Green, Black
  • Material Flammability Standard: UL94 V-0

Fibre Cutout Adapters

These Fibre Cut-out Adapters are intended to accept a variety of fibre connectors, providing for easy integration and compatibility within the network infrastructure. It specifically converts an SC connector port hole cut-out to an ST connector port hole cut-out.

They ensure steady and accurate alignment between the connectors, producing optimal signal transmission and minimal signal loss.

Commonly mounted in fibre optic patch panels, wall plates, or enclosures, providing a centralized - and organized location for connecting fibre cables. Suitable for a wide range of applications, including telecommunications, data centres, and enterprise networks.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Fibre Optic Connector Boots

Made from Black Thermoplastic Elastomers (TPE), Fibre Optic Connector Boots provide strain relief for Micron Fibres and additional protection to the fibre, while routing through a hole. The 900 Micron Transition Boot limits the bend of the fibre, preventing signal loss.

Optic Fibre Bend Limiting Clips

Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.

Series Code :SROFTHSP