Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Push Fit Self Adhesive Key Hole

 (126 product groups)


Masking Pull Plugs

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Masking Straight Caps

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Masking Washer Plugs

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

Mounted Twist Ties

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

NPT Thread Plugs

NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.

  • Used to seal and protect the ends of BSP/NPT threaded pipes and fittings.
  • Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.
  • Used in plumbing pipes, HVAC, automotive, and industrial applications.
Material: LDPE Colour: Blue Series Code: SR1114

Non-Slip Rubber Pads

Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.

Non-Threaded End Caps

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023

O-Ring Face Seal Caps

Our range of O-Ring Face Seal Caps are designed to protect O-Ring face seal connectors that are used on hydraulic connections.

The cap design features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that snaps under the connector to keep it securely in place during transit and processing.

Our range is suitable for both UNF and JIC thread sizes.

  • Designed for the protection of O-Ring face seal connectors used on hydraulic connections.
  • Features a longer overall length for added protection.
  • Suitable for UNF and JIC threads.
Material: LDPE Colour: Black, Blue Series Code: SRCFST, SR1078

Oval Tube Inserts

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE - PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Pozidrive Screw Caps

These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.

These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.

  • Material: LDPE
  • Colour: Black, Brown, Grey, White

Pull Handles - Arch Shape Plastic

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options
.

Series Code: SR5587, SR5586

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.

Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.

Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.

  • Colours: Black and Transparent (Clear)

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB

Push In Full Face Flange Protectors

Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Full Face Flange Protectors have a simple push-in design.
  • Flexible fins that ensure a snug fit into the bore, every single time.
  • Requires no fasteners.
Material: LDPE Colour: Yellow Series Code: SR1365

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE, LDPE - PIR Colour: Natural, Black, White Series Code: SR1011

Push-On Tilt Glide

Push-On Tilt Glides are a swivel glides with a spring insert. Designed to provide mobility and stability for furniture and other products. Features a tube end cap for a clean finish. Also has a ball-and-socket joint that creates a tilt action.

  • Used on furniture and other products for stability and mobility.
  • It come in one piece for easier installation.
  • The range offers a choice of base to suit various applications.
Material: Steel Colour: Natural, Black, White Series Code: SR6453, SR6450, SR6427, SR6452, SR6426

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Quick Release Caps

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Quick Release Plugs

Quick Release Plugs provide secure sealing for hoses. They remain attached during use. Designed as male fittings for ISO A and ISO B series. Can withstand temperatures from -40C up to 135C.

  • Male fittings for the ISO A and ISO B series.
  • It provides great protection against dirt, moisture, and corrosion and prevent leaks.
  • It can withstand temperatures from -40C to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1182

Quick-Fit Connector Plugs

Quick-fit Connector Plugs are created to conform to SAE J2044 - 12 connectors for fuel systems. The plug offers protection from ingress of contaminants or potential leaks of fluid.

The ring tab is designed to cover the wall of the connector when fitted, and to be pulled out for easy and fast removal.

  • Ring tab is designed to cover the wall of the connector when fitted.
  • Helps quickly and easily connect wires, without needing special tools or equipment.
  • Used in industrial, HVAC, and plumbing applications.
Material: LDPE Colour: Yellow Series Code: SRF0009

Raised Face Flange Protector Plugs

Raised Face Flange Protector Plugs are used to protect petroleum, gas and water value flanges. They shield exposed equipment surfaces and pipelines from dirt and moisture, during sandblasting operations. Meets the requirements of ANSI and ASME B16.5.

  • Designed for raised face flange protection.
  • Protection for petroleum, gas and water type value flanges.
  • Tapered design that snugly fits into the pipes interior.
Material: PE Colour: Black Series Code: SR1372

  • of 6