Menu Search

Adhesive Mount Cable Tie Holder

In stock

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Tie Width Maximum Compatible Cable Tie Width Colour Material Mounting Method View
1.7797 RM - 1.9717 RM 1925 In stock
4.6 mm
7.6 mm
Natural
PA
Acrylic Adhesive
5.715 RM - 6.3331 RM 2916 In stock
4.6 mm
7.6 mm
Natural
PA
Acrylic Adhesive
0.9654 RM - 1.0699 RM 1327 In stock
2.5 mm
3.6 mm
White
ABS
Acrylic Adhesive
1.4312 RM - 1.5853 RM 4176 In stock
2.4 mm
3.6 mm
Natural
PA
Adhesive
0.7471 RM - 0.8277 RM 4038 In stock
2.5 mm
4.8 mm
Natural
PA
Screw
FTH-40A1-RT 0.9684 RM - 1.0728 RM 503 In stock
2.5 mm
3.6 mm
White
ABS
Rubber Adhesive
0.5662 RM - 0.6281 RM 3030 In stock
2.4 mm
3.6 mm
Natural
PA
Screw
0.7115 RM - 0.7874 RM 3196 In stock
2.5 mm
3.6 mm
White
ABS
None
0.8084 RM - 1.5667 RM 4500 In stock
2.5 mm
3.6 mm
Natural
PA66
Acrylic Adhesive
0.6648 RM - 0.6999 RM 1500 In stock
2.5 mm
4.8 mm
Natural
PA
Acrylic Adhesive
Cable Tie Holder Acrylic Adhesive 8. 6 3.8 mm PA Natural

FTH-8A-RT-M

Price Range
1.9717 RM - 1.7797 RM

Stock Levels
1925 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Compatible Cable Tie Width Range
    4.6 - 7.6 mm
Cable Tie Holder Acrylic Adhesive 8. 6 3.8 mm PA Natural

FTH-10A-RT-M

Price Range
6.3331 RM - 5.715 RM

Stock Levels
2916 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Compatible Cable Tie Width Range
    4.6 - 7.6 mm
Cable Tie Holder Acrylic Adhesive 0.098 in 0.142 in ABS White

FTH-40A-RT

Price Range
1.0699 RM - 0.9654 RM

Stock Levels
1327 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    White
  • Material
    ABS
  • Mounting Method
    Acrylic Adhesive
  • Compatible Cable Tie Width Range
    2.5 - 3.6 mm
Cable Tie Holder - Natural ; PA ; Maximum Compatible Cable Tie Width 3.6 mm | 0.142 in

FTH-4A-RT-M

Price Range
1.5853 RM - 1.4312 RM

Stock Levels
4176 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Hole Diameter
    4.8 mm
  • Maximum Compatible Cable Tie Width
    3.6 mm
Cable Tie Holder Screw 8 4.3 mm PA Natural

FTH-7-01-M

Price Range
0.8277 RM - 0.7471 RM

Stock Levels
4038 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.5 - 4.8 mm
  • Hole Diameter
    4.3 mm
Cable Tie Holder Rubber Adhesive 0.098 in 0.142 in ABS White

FTH-40A1-RT

Price Range
1.0728 RM - 0.9684 RM

Stock Levels
503 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    White
  • Material
    ABS
  • Mounting Method
    Rubber Adhesive
  • Compatible Cable Tie Width Range
    2.5 - 3.6 mm
Cable Tie Holder - Screw ; Compatible Cable Tie Width Range 2.4 - 3.6 mm | 0.094 - 0.142 in ; Overall Length 19.1 mm | 0.752 in ; Natural

FTH-5-01-M

Price Range
0.6281 RM - 0.5662 RM

Stock Levels
3030 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 3.6 mm
  • Hole Diameter
    3.6 mm
Cable Tie Holder None 0.098 in 0.142 in ABS White

FTH-40

Price Range
0.7874 RM - 0.7115 RM

Stock Levels
3196 In stock
Attributes
  • Colour
    White
  • Material
    ABS
  • Mounting Method
    None
  • Compatible Cable Tie Width Range
    2.5 - 3.6 mm
  • Maximum Compatible Cable Tie Width
    3.6 mm
N/A - Natural ; PA66 ; Thread Size #6;M3.5 ; Compatible Cable Tie Width Range 2.5 - 3.6 mm | 0.098 - 0.142 in

FTH-5A-RT-M

Price Range
1.5667 RM - 0.8084 RM

Stock Levels
4500 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA66
  • Mounting Method
    Acrylic Adhesive
  • Compatible Cable Tie Width Range
    2.5 - 3.6 mm
Cable Tie Mount - Natural ; PA ; Maximum Compatible Cable Tie Width 4.8 mm | 0.190 in

FTH-7A-RT-M

Price Range
0.6999 RM - 0.6648 RM

Stock Levels
1500 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Compatible Cable Tie Width Range
    2.5 - 4.8 mm