The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
0.8026 RM - 0.8901 RM | 9704 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Adhesive
|
||
0.8592 RM - 0.9508 RM | 217339 In stock |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
Natural
|
PA
|
Adhesive
|
||
0.6432 RM - 0.7127 RM | 53625 In stock |
0.094 in
2.4 mm
|
0.177 in
4.5 mm
|
Black
|
PA
|
Adhesive
|
||
0.9654 RM - 1.0699 RM | 1327 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
White
|
ABS
|
Acrylic Adhesive
|
||
1.7797 RM - 1.9717 RM | 1925 In stock |
0.180 in
4.6 mm
|
0.300 in
7.6 mm
|
Natural
|
PA
|
Acrylic Adhesive
|
||
0.6432 RM - 0.7127 RM | 1036 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Black
|
PA
|
Adhesive
|
||
0.7115 RM - 0.7874 RM | 3196 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
White
|
ABS
|
None
|
||
1.0384 RM - 1.1505 RM | 1910 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Adhesive
|
||
0.7471 RM - 0.8277 RM | 4038 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw
|
||
FTH-40A1-RT | 0.9684 RM - 1.0728 RM | 503 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
White
|
ABS
|
Rubber Adhesive
|
|
494643 | 0.8843 RM - 0.98 RM | 808643 In stock |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
Black
|
PA
|
Adhesive
|
|
5.715 RM - 6.3331 RM | 2916 In stock |
0.180 in
4.6 mm
|
0.300 in
7.6 mm
|
Natural
|
PA
|
Acrylic Adhesive
|
||
0.7489 RM - 0.83 RM | 131765 In stock |
0.094 in
2.4 mm
|
0.177 in
4.5 mm
|
Natural
|
PA
|
Adhesive
|
||
0.5236 RM - 0.5802 RM | 4535 In stock |
0.094 in
2.4 mm
|
0.217 in
5.5 mm
|
Natural
|
PA
|
Adhesive
|
||
1.0384 RM - 1.1505 RM | 2651 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Adhesive
|
||
1.4312 RM - 1.5853 RM | 4176 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Adhesive
|
||
0.5662 RM - 0.6281 RM | 3030 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Screw
|
||
0.6432 RM - 0.7127 RM | 27467 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Black
|
PA
|
Adhesive
|
||
0.8995 RM - 0.9958 RM | 312022 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Adhesive
|
||
0.8084 RM - 1.5667 RM | 4500 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
Natural
|
PA66
|
Acrylic Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue