Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
1.7797 RM - 1.9717 RM | 1925 In stock |
0.180 in
4.6 mm
|
0.300 in
7.6 mm
|
Natural
|
PA
|
Acrylic Adhesive
|
||
0.6432 RM - 0.7127 RM | 1036 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Black
|
PA
|
Adhesive
|
||
1.0384 RM - 1.1505 RM | 1910 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Adhesive
|
||
5.715 RM - 6.3331 RM | 2916 In stock |
0.180 in
4.6 mm
|
0.300 in
7.6 mm
|
Natural
|
PA
|
Acrylic Adhesive
|
||
0.8026 RM - 0.8901 RM | 9704 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Adhesive
|
||
0.8592 RM - 0.9508 RM | 217339 In stock |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
Natural
|
PA
|
Adhesive
|
||
0.6432 RM - 0.7127 RM | 53625 In stock |
0.094 in
2.4 mm
|
0.177 in
4.5 mm
|
Black
|
PA
|
Adhesive
|
||
0.5236 RM - 0.5802 RM | 4535 In stock |
0.094 in
2.4 mm
|
0.217 in
5.5 mm
|
Natural
|
PA
|
Adhesive
|
||
0.9654 RM - 1.0699 RM | 1327 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
White
|
ABS
|
Acrylic Adhesive
|
||
0.7489 RM - 0.83 RM | 131765 In stock |
0.094 in
2.4 mm
|
0.177 in
4.5 mm
|
Natural
|
PA
|
Adhesive
|
||
1.0384 RM - 1.1505 RM | 2651 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Adhesive
|
||
1.4312 RM - 1.5853 RM | 4176 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Adhesive
|
||
0.7471 RM - 0.8277 RM | 4038 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw
|
||
FTH-40A1-RT | 0.9684 RM - 1.0728 RM | 503 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
White
|
ABS
|
Rubber Adhesive
|
|
494643 | 0.8843 RM - 0.98 RM | 808643 In stock |
0.094 in
2.4 mm
|
0.126 in
3.2 mm
|
Black
|
PA
|
Adhesive
|
|
0.5662 RM - 0.6281 RM | 3030 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Screw
|
||
0.6432 RM - 0.7127 RM | 27467 In stock |
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
Black
|
PA
|
Adhesive
|
||
0.8995 RM - 0.9958 RM | 312022 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Adhesive
|
||
0.7115 RM - 0.7874 RM | 3196 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
White
|
ABS
|
None
|
||
0.8084 RM - 1.5667 RM | 4500 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
Natural
|
PA66
|
Acrylic Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue