Menu Search

Adhesive/Screw Mount Wire Saddle

In stock

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Maximum Compatible Cable Diameter Mounting Method View
1.3594 RM - 1.5065 RM 1193 In stock
Fixed
Natural
PA
25.4 mm
Adhesive, Screw mount
0.6141 RM - 0.68 RM 84 In stock
Fixed
Natural
PA
15.9 mm
Adhesive, Screw mount
1.2538 RM - 1.3886 RM 120 In stock
Fixed
Black
PA
9.0 mm
Adhesive;Screw Mount
1.761 RM - 1.9507 RM 1795 In stock
Fixed
Natural
PA
15.9 mm
Adhesive, Screw mount
1.6379 RM - 1.8147 RM 299 In stock
Fixed
Black
PA
18.0 mm
Adhesive;Screw Mount
460287 1.7435 RM - 1.9315 RM 129 In stock
Fixed
Black
PA
6.0 mm
Adhesive;Screw Mount
1.3425 RM - 1.4879 RM 7569 In stock
Fixed
Black
PA
12.0 mm
Adhesive;Screw Mount
1.9309 RM - 2.1398 RM 646 In stock
Fixed
Black
PA
16.0 mm
Adhesive;Screw Mount
1.4902 RM - 1.6507 RM 355 In stock
Fixed
Black
PA
14.0 mm
Adhesive;Screw Mount
Cable Clamp - Overall Height - 37.1 mm | 1.461 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-16-01A-RT

Price Range
1.5065 RM - 1.3594 RM

Stock Levels
1193 In stock
Attributes
  • Adjustability
    Fixed
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive, Screw mount
Cable Clamp - Overall Height - 24.1 mm | 0.949 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-10-01

Price Range
0.68 RM - 0.6141 RM

Stock Levels
84 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive, Screw mount
  • Base Length
    25.4 mm
Cable Clamp - Overall Height - 14.0 mm | 0.551 in; Overall Length - 29.4 mm | 1.157 in; Overall Width - 13.4 mm | 0.528 in; UL94 V-2; PA; Black

460288

Price Range
1.3886 RM - 1.2538 RM

Stock Levels
120 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive;Screw Mount
  • Base Length
    29.4 mm
Cable Clamp - Overall Height - 24.1 mm | 0.949 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-10-01A-RT

Price Range
1.9507 RM - 1.761 RM

Stock Levels
1795 In stock
Attributes
  • Adjustability
    Fixed
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive, Screw mount
Cable Clamp - Overall Height - 22.5 mm | 0.886 in; Overall Length - 42.0 mm | 1.654 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA; Black

460292

Price Range
1.8147 RM - 1.6379 RM

Stock Levels
299 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive;Screw Mount
  • Base Length
    42.0 mm
Cable Clamp - Overall Height - 9.1 mm | 0.358 in; Overall Length - 25.8 mm | 1.016 in; Overall Width - 13.4 mm | 0.528 in; UL94 V-2; PA; Black

460287

Price Range
1.9315 RM - 1.7435 RM

Stock Levels
129 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive;Screw Mount
  • Base Length
    25.8 mm
Cable Clamp - ; Overall Length - 35.5 mm | 1.398 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA; Black

460289

Price Range
1.4879 RM - 1.3425 RM

Stock Levels
7569 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive;Screw Mount
  • Base Length
    34.8 mm
Cable Clamp - Overall Height - 20.5 mm | 0.807 in; Overall Length - 38.5 mm | 1.516 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA; Black

460291

Price Range
2.1398 RM - 1.9309 RM

Stock Levels
646 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive;Screw Mount
  • Base Length
    38.5 mm
Cable Clamp - Overall Height - 18.5 mm | 0.728 in; Overall Length - 36.5 mm | 1.437 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA; Black

460290

Price Range
1.6507 RM - 1.4902 RM

Stock Levels
355 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Adhesive;Screw Mount
  • Base Length
    36.5 mm