Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Keeper Length | Mounting Hole Diameter | Special Features | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
58.6642 RM - 65.002 RM | 25 In stock |
0.74 in
18.8 mm
|
0.248 in
6.3 mm
|
|
1.043 in
26.5 mm
|
0.748 in
19.0 mm
|
||
491977 | 119.5278 RM - 132.4409 RM | 50 In stock |
1.154 in
29.3 mm
|
0.209 in
5.3 mm
|
|
1.594 in
40.5 mm
|
0.709 in
18.0 mm
|
|
24.7623 RM - 48.0152 RM | Request the lead time here |
0.744 in
18.9 mm
|
0.193 in
4.9 mm
|
With Keeper
|
0.787 in
20.0 mm
|
0.555 in
14.1 mm
|
||
22.3662 RM - 24.7827 RM | 29291 In stock |
0.74 in
18.8 mm
|
0.205 in
5.2 mm
|
|
1.035 in
26.3 mm
|
0.748 in
19.0 mm
|
||
38.8651 RM - 43.0636 RM | 27 In stock |
1.154 in
29.3 mm
|
0.209 in
5.3 mm
|
|
1.594 in
40.5 mm
|
0.709 in
18.0 mm
|
||
81.397 RM - 90.1904 RM | 34 In stock |
0.961 in
24.4 mm
|
0.224 in
5.7 mm
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue