Menu Search

Adjustable Feet - Non Articulating

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
465331 2.3733 RM - 2.6296 RM 485 In stock
M10
Swivel
35.0 mm
25.0 mm
2.6984 RM - 2.9897 RM 37 In stock
M10
Swivel
35.0 mm
35.0 mm
1.583 RM - 1.7529 RM Request the lead time here
M8
Swivel
25.0 mm
25.0 mm
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 35.0 mm | 1.378 in ;

465331

Price Range
2.6296 RM - 2.3733 RM

Stock Levels
485 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    35.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 35.0 mm | 1.378 in ; Thread Length - 35.0 mm | 1.378 in ;

465328

Price Range
2.9897 RM - 2.6984 RM

Stock Levels
37 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    35.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 25.0 mm | 0.984 in ;

465329

Price Range
1.7529 RM - 1.583 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
  • Colour
    Black