Menu Search

Adjustable Feet - Non Articulating

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
466175 3.7176 RM - 4.1198 RM 39440 In stock
M8
Swivel
70.0 mm
30.0 mm
7.7766 RM - 8.6172 RM 62601 In stock
M12
Swivel
100.0 mm
38.0 mm
6.1364 RM - 6.7989 RM 11982 In stock
M10
Swivel
70.0 mm
48.0 mm
4.9632 RM - 5.4996 RM 85545 In stock
M8
Swivel
70.0 mm
38.0 mm
3.3178 RM - 3.6761 RM 185 In stock
M10
Swivel
25.0 mm
30.0 mm
3.9026 RM - 4.3235 RM 704 In stock
M10
Swivel
40.0 mm
30.0 mm
2.7907 RM - 3.0919 RM 6035 In stock
M8
Swivel
25.0 mm
30.0 mm
6.4289 RM - 7.1229 RM 30 In stock
M8
Swivel
100.0 mm
48.0 mm
2.8905 RM - 3.2028 RM 36515 In stock
M8
Swivel
40.0 mm
25.0 mm
466181 6.8042 RM - 7.5397 RM 28 In stock
M10
Swivel
100.0 mm
30.0 mm
3.7538 RM - 4.1594 RM 14612 In stock
M8
Swivel
40.0 mm
48.0 mm
466212 2.5502 RM - 2.8257 RM 6174 In stock
M6
Swivel
20.0 mm
25.0 mm
3.5092 RM - 3.888 RM 4118 In stock
M8
Swivel
25.0 mm
48.0 mm
2.6862 RM - 2.9769 RM 8539 In stock
M8
Swivel
25.0 mm
25.0 mm
3.2109 RM - 3.5582 RM 17319 In stock
M8
Swivel
25.0 mm
38.0 mm
7.0482 RM - 7.8087 RM 49221 In stock
M10
Swivel
100.0 mm
38.0 mm
3.7357 RM - 4.1396 RM 50393 In stock
M10
Swivel
25.0 mm
38.0 mm
466204 5.2247 RM - 5.7897 RM 39000 In stock
M10
Swivel
55.0 mm
48.0 mm
8.2016 RM - 9.0876 RM 86440 In stock
M12
Swivel
100.0 mm
48.0 mm
1.583 RM - 1.7529 RM Request the lead time here
M8
Swivel
25.0 mm
25.0 mm
  • of 3
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 70.0 mm | 2.756 in ;

466175

Price Range
4.1198 RM - 3.7176 RM

Stock Levels
39440 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 100.0 mm | 3.937 in ;

466196

Price Range
8.6172 RM - 7.7766 RM

Stock Levels
62601 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 70.0 mm | 2.756 in ;

466205

Price Range
6.7989 RM - 6.1364 RM

Stock Levels
11982 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 70.0 mm | 2.756 in ;

466185

Price Range
5.4996 RM - 4.9632 RM

Stock Levels
85545 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 25.0 mm | 0.984 in ;

466177

Price Range
3.6761 RM - 3.3178 RM

Stock Levels
185 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 40.0 mm | 1.575 in ;

466178

Price Range
4.3235 RM - 3.9026 RM

Stock Levels
704 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 25.0 mm | 0.984 in ;

466172

Price Range
3.0919 RM - 2.7907 RM

Stock Levels
6035 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 100.0 mm | 3.937 in ;

466201

Price Range
7.1229 RM - 6.4289 RM

Stock Levels
30 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 40.0 mm | 1.575 in ;

466168

Price Range
3.2028 RM - 2.8905 RM

Stock Levels
36515 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 100.0 mm | 3.937 in ;

466181

Price Range
7.5397 RM - 6.8042 RM

Stock Levels
28 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 40.0 mm | 1.575 in ;

466198

Price Range
4.1594 RM - 3.7538 RM

Stock Levels
14612 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 20.0 mm | 0.787 in ;

466212

Price Range
2.8257 RM - 2.5502 RM

Stock Levels
6174 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 25.0 mm | 0.984 in ;

466197

Price Range
3.888 RM - 3.5092 RM

Stock Levels
4118 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 25.0 mm | 0.984 in ;

466167

Price Range
2.9769 RM - 2.6862 RM

Stock Levels
8539 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 25.0 mm | 0.984 in ;

466182

Price Range
3.5582 RM - 3.2109 RM

Stock Levels
17319 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 100.0 mm | 3.937 in ;

466191

Price Range
7.8087 RM - 7.0482 RM

Stock Levels
49221 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 25.0 mm | 0.984 in ;

466187

Price Range
4.1396 RM - 3.7357 RM

Stock Levels
50393 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 55.0 mm | 2.165 in ;

466204

Price Range
5.7897 RM - 5.2247 RM

Stock Levels
39000 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    55.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 100.0 mm | 3.937 in ;

466211

Price Range
9.0876 RM - 8.2016 RM

Stock Levels
86440 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Swivel
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 25.0 mm | 0.984 in ;

465329

Price Range
1.7529 RM - 1.583 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Base Material
    PA
  • Base Type
    Swivel
  • Colour
    Black