Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
466175 | 3.7176 RM - 4.1198 RM | 39440 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
|
7.7766 RM - 8.6172 RM | 62601 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
6.1364 RM - 6.7989 RM | 11982 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
4.9632 RM - 5.4996 RM | 85545 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
3.3178 RM - 3.6761 RM | 185 In stock |
M10
|
Swivel
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
3.9026 RM - 4.3235 RM | 704 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
2.7907 RM - 3.0919 RM | 6035 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
6.4289 RM - 7.1229 RM | 30 In stock |
M8
|
Swivel
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
2.8905 RM - 3.2028 RM | 36515 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
||
466181 | 6.8042 RM - 7.5397 RM | 28 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
|
3.7538 RM - 4.1594 RM | 14612 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
466212 | 2.5502 RM - 2.8257 RM | 6174 In stock |
M6
|
Swivel
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
|
3.5092 RM - 3.888 RM | 4118 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
2.6862 RM - 2.9769 RM | 8539 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
3.2109 RM - 3.5582 RM | 17319 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
7.0482 RM - 7.8087 RM | 49221 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
3.7357 RM - 4.1396 RM | 50393 In stock |
M10
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
466204 | 5.2247 RM - 5.7897 RM | 39000 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|
8.2016 RM - 9.0876 RM | 86440 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
1.583 RM - 1.7529 RM | Request the lead time here |
M8
|
Swivel
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue