Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
3.2109 RM - 3.5582 RM | 286544 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
7.0482 RM - 7.8087 RM | 10581 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
4.7875 RM - 5.3041 RM | 67310 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
4.9218 RM - 5.4529 RM | 222499 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
3.7357 RM - 4.1396 RM | 10432 In stock |
M10
|
Swivel
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
466204 | 5.2247 RM - 5.7897 RM | 44575 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|
5.9321 RM - 6.573 RM | 53138 In stock |
M8
|
Swivel
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
5.8049 RM - 6.4324 RM | 68157 In stock |
M8
|
Swivel
|
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
||
3.5092 RM - 3.888 RM | 51222 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
5.251 RM - 5.8183 RM | 187540 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
6.3798 RM - 7.0686 RM | 833246 In stock |
M12
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
466193 | 5.164 RM - 5.7226 RM | 111945 In stock |
M12
|
Swivel
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
|
4.5908 RM - 5.0858 RM | 272224 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
4.3211 RM - 4.7881 RM | 176806 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
3.3178 RM - 3.6761 RM | 185 In stock |
M10
|
Swivel
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
3.9026 RM - 4.3235 RM | 840004 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
4.2674 RM - 4.7291 RM | 11610 In stock |
M8
|
Swivel
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
6.4289 RM - 7.1229 RM | 30 In stock |
M8
|
Swivel
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
4.2569 RM - 4.7169 RM | 160 In stock |
M8
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
2.1556 RM - 2.3879 RM | 351 In stock |
M8
|
Swivel
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue