Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
2.8905 RM - 3.2028 RM | 484727 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
0.984 in
25.0 mm
|
||
5.251 RM - 5.8183 RM | 187540 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
7.7766 RM - 8.6172 RM | 1890 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
466175 | 3.7176 RM - 4.1198 RM | 94634 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
|
3.5699 RM - 3.9557 RM | 83894 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||
466212 | 2.5502 RM - 2.8257 RM | 336174 In stock |
M6
|
Swivel
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
|
5.7722 RM - 6.395 RM | 142100 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
7.3511 RM - 8.1455 RM | 10789 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
4.2569 RM - 4.7169 RM | 160 In stock |
M8
|
Swivel
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
2.6984 RM - 2.9897 RM | 37 In stock |
M10
|
Swivel
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
3.0504 RM - 3.3796 RM | 164119 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
4.9632 RM - 5.4996 RM | 42962 In stock |
M8
|
Swivel
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
6.4289 RM - 7.1229 RM | 30 In stock |
M8
|
Swivel
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
4.6054 RM - 5.1033 RM | 76773 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
4.0205 RM - 4.4548 RM | 65624 In stock |
M10
|
Swivel
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
4.7875 RM - 5.3041 RM | 67310 In stock |
M10
|
Swivel
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
466181 | 6.8042 RM - 7.5397 RM | 52354 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
|
3.7538 RM - 4.1594 RM | 148101 In stock |
M8
|
Swivel
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
||
4.5908 RM - 5.0858 RM | 272224 In stock |
M10
|
Swivel
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
3.9026 RM - 4.3235 RM | 840004 In stock |
M10
|
Swivel
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue