Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Mount Type | Base Diameter | View | |
---|---|---|---|---|---|---|---|
2.5502 RM - 2.8257 RM | 363 In stock |
M6
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
7.7766 RM - 8.6172 RM | 47267 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
4.5908 RM - 5.0858 RM | 279451 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
6.1195 RM - 6.7808 RM | 23684 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
6.3798 RM - 7.0686 RM | 299310 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
4.6527 RM - 5.1552 RM | 185050 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
2.7907 RM - 3.0919 RM | 120205 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
466136 | 6.8042 RM - 7.5397 RM | 11337 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
|
3.5699 RM - 3.9557 RM | 10 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
3.3178 RM - 3.6761 RM | 322 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
8.2016 RM - 9.0876 RM | 17432 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
3.5092 RM - 3.888 RM | 115150 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
7.3511 RM - 8.1455 RM | 62138 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
5.164 RM - 5.7226 RM | 201460 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
5.9321 RM - 6.573 RM | 86407 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
466122 | 2.6862 RM - 2.9769 RM | 20139 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
|
6.4283 RM - 7.1229 RM | 9948 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
5.7722 RM - 6.395 RM | 8836 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
3.0504 RM - 3.3796 RM | 108489 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
4.7875 RM - 5.3041 RM | 122538 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue