Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Mount Type Base Diameter View
7.3511 RM - 8.1455 RM 62138 In stock
M10
Rigid
Threaded Stud
48.0 mm
466142 3.7357 RM - 4.1396 RM 82268 In stock
M10
Rigid
Threaded Stud
38.0 mm
466122 2.6862 RM - 2.9769 RM 20139 In stock
M8
Rigid
Threaded Stud
25.0 mm
3.417 RM - 3.7865 RM 24492 In stock
M8
Rigid
Threaded Stud
30.0 mm
3.4689 RM - 3.8437 RM 15369 In stock
M8
Rigid
Threaded Stud
38.0 mm
5.8323 RM - 6.4627 RM 55560 In stock
M12
Rigid
Threaded Stud
38.0 mm
466155 5.251 RM - 5.8183 RM 117520 In stock
M8
Rigid
Threaded Stud
48.0 mm
4.9218 RM - 5.4529 RM 29508 In stock
M10
Rigid
Threaded Stud
38.0 mm
5.286 RM - 5.8568 RM 2683 In stock
M12
Rigid
Threaded Stud
48.0 mm
2.155 RM - 2.3873 RM 45803 In stock
M8
Rigid
Screw Mount
25.0 mm
466158 4.6054 RM - 5.1033 RM 168 In stock
M10
Rigid
Threaded Stud
48.0 mm
4.9218 RM - 5.4529 RM 3013 In stock
M12
Rigid
Threaded Stud
48.0 mm
2.5502 RM - 2.8257 RM 363 In stock
M6
Rigid
Threaded Stud
25.0 mm
4.2569 RM - 4.7169 RM 72160 In stock
M8
Rigid
Threaded Stud
48.0 mm
3.2109 RM - 3.5582 RM 410 In stock
M8
Rigid
Threaded Stud
38.0 mm
7.7766 RM - 8.6172 RM 47267 In stock
M12
Rigid
Threaded Stud
38.0 mm
466146 7.0482 RM - 7.8087 RM 18040 In stock
M10
Rigid
Threaded Stud
38.0 mm
6.1195 RM - 6.7808 RM 23684 In stock
M8
Rigid
Threaded Stud
38.0 mm
5.9543 RM - 6.5976 RM 57478 In stock
M12
Rigid
Threaded Stud
48.0 mm
5.8049 RM - 6.4324 RM 45052 In stock
M8
Rigid
Threaded Stud
25.0 mm
  • of 3
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466161

Price Range
8.1455 RM - 7.3511 RM

Stock Levels
62138 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466142

Price Range
4.1396 RM - 3.7357 RM

Stock Levels
82268 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466122

Price Range
2.9769 RM - 2.6862 RM

Stock Levels
20139 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466129

Price Range
3.7865 RM - 3.417 RM

Stock Levels
24492 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466138

Price Range
3.8437 RM - 3.4689 RM

Stock Levels
15369 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466149

Price Range
6.4627 RM - 5.8323 RM

Stock Levels
55560 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466155

Price Range
5.8183 RM - 5.251 RM

Stock Levels
117520 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466144

Price Range
5.4529 RM - 4.9218 RM

Stock Levels
29508 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466163

Price Range
5.8568 RM - 5.286 RM

Stock Levels
2683 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - PP;Steel

497509

Price Range
2.3873 RM - 2.155 RM

Stock Levels
45803 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466158

Price Range
5.1033 RM - 4.6054 RM

Stock Levels
168 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466162

Price Range
5.4529 RM - 4.9218 RM

Stock Levels
3013 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M6 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466121

Price Range
2.8257 RM - 2.5502 RM

Stock Levels
363 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466154

Price Range
4.7169 RM - 4.2569 RM

Stock Levels
72160 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466137

Price Range
3.5582 RM - 3.2109 RM

Stock Levels
410 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466151

Price Range
8.6172 RM - 7.7766 RM

Stock Levels
47267 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466146

Price Range
7.8087 RM - 7.0482 RM

Stock Levels
18040 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466141

Price Range
6.7808 RM - 6.1195 RM

Stock Levels
23684 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466164

Price Range
6.5976 RM - 5.9543 RM

Stock Levels
57478 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466126

Price Range
6.4324 RM - 5.8049 RM

Stock Levels
45052 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP