Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Mount Type | Base Diameter | View | |
---|---|---|---|---|---|---|---|
5.9321 RM - 6.573 RM | 4951 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
3.9026 RM - 4.3235 RM | 256712 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
466142 | 3.7357 RM - 4.1396 RM | 9764 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
|
2.8905 RM - 3.2028 RM | 5571 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
4.0205 RM - 4.4548 RM | 815 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
6.1195 RM - 6.7808 RM | 2056 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
4.6527 RM - 5.1552 RM | 16070 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
3.5092 RM - 3.888 RM | 107858 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
5.7722 RM - 6.395 RM | 2964 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
4.9218 RM - 5.4529 RM | 1608 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
4.9218 RM - 5.4529 RM | 3013 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
5.164 RM - 5.7226 RM | 63010 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
3.2985 RM - 3.654 RM | 119453 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
466122 | 2.6862 RM - 2.9769 RM | 128070 In stock |
M8
|
Rigid
|
Threaded Stud
|
0.984 in
25.0 mm
|
|
3.417 RM - 3.7865 RM | 67136 In stock |
M8
|
Rigid
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
5.286 RM - 5.8568 RM | 2683 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
2.155 RM - 2.3873 RM | 6875 In stock |
M8
|
Rigid
|
Screw Mount
|
0.984 in
25.0 mm
|
||
5.8323 RM - 6.4627 RM | 4965 In stock |
M12
|
Rigid
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
466158 | 4.6054 RM - 5.1033 RM | 74931 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
7.3511 RM - 8.1455 RM | 6738 In stock |
M10
|
Rigid
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue