Menu Search

Adjustable T Handle w/ Compression

In stock

Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish: Black Powder Coated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Key Type Minimum Grip View
26.9243 RM - 28.3416 RM Request the lead time here
76.2365 RM - 80.2482 RM Request the lead time here
39.5667 RM - 41.6493 RM Request the lead time here
41.0 mm
K751 Key
31.0 mm
93.6319 RM - 103.7468 RM Request the lead time here
72.0 mm
33.0 mm
Key CH751
27.0 mm
105.1641 RM - 116.5246 RM Request the lead time here
85.0 mm
33.0 mm
Key CH751
13.5 mm
105.1641 RM - 116.5246 RM 111 In stock
58.0 mm
33.0 mm
Key CH751
41.0 mm
105.1641 RM - 116.5246 RM Request the lead time here
85.0 mm
33.0 mm
Key CH751
13.5 mm
112.1743 RM - 124.2931 RM Request the lead time here
85.0 mm
33.0 mm
Key CH751
13.5 mm
93.6319 RM - 103.7468 RM Request the lead time here
85.0 mm
33.0 mm
Key CH751
13.5 mm
112.1743 RM - 124.2931 RM Request the lead time here
72.0 mm
33.0 mm
Key CH751
27.0 mm
93.6319 RM - 103.7468 RM 46 In stock
58.0 mm
33.0 mm
Key CH751
41.0 mm
37.1257 RM - 39.0799 RM Request the lead time here
41.0 mm
Key CH751
31.0 mm
48.478 RM - 51.03 RM Request the lead time here
52.0 mm
39.7103 RM - 41.7999 RM Request the lead time here
K751 Key
45.9565 RM - 48.3747 RM Request the lead time here
21.0 mm
42.7222 RM - 44.9706 RM Request the lead time here
22.7999 RM - 22.7999 RM Request the lead time here
37.0 mm
K332
14.0 mm
112.1743 RM - 124.2931 RM 10 In stock
58.0 mm
33.0 mm
Key CH751
41.0 mm
50.884 RM - 53.5621 RM Request the lead time here
CH510 Key
37.1601 RM - 39.1155 RM Request the lead time here
Key CH751
  • of 2
Compression Cam Latch - Zinc Alloy ; Bright Chrome ; T-Handle, Key Operated ; ;Overall Length 93.0 mm | 3.661 in

20024178

Price Range
28.3416 RM - 26.9243 RM

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    5.0 mm
  • Panel Thickness Range
    5.0 mm
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
  • Standards
    RoHs
Compression Cam Latch - Zinc Alloy ; Bright Chrome ; T-Handle, Key Operated ; ;Overall Length 109.0 mm | 4.291 in

20024260

Price Range
80.2482 RM - 76.2365 RM

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.0 mm
  • Panel Thickness Range
    6.0 mm
  • Colour
    Black
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; K751 Key ;Overall Length 85.0 mm | 3.346 in

20024000

Price Range
41.6493 RM - 39.5667 RM

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    31.0 - 41.0 mm
  • Minimum Grip
    31.0 mm
  • Maximum Grip
    41.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Panel Thickness Range
    3.5 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Die Cast Zinc Alloy

2404120702E

Price Range
103.7468 RM - 93.6319 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    27.0 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Die Cast Zinc Alloy

2404120703E

Price Range
116.5246 RM - 105.1641 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    13.5 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Die Cast Zinc Alloy

2402110701E

Price Range
116.5246 RM - 105.1641 RM

Stock Levels
111 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    41.0 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Die Cast Zinc Alloy

2404110703E

Price Range
116.5246 RM - 105.1641 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    13.5 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Die Cast Zinc Alloy

2402120703E

Price Range
124.2931 RM - 112.1743 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    13.5 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 13.5 mm | 0.531 in; Maximum Grip - 85.0 mm | 3.346 in; Die Cast Zinc Alloy

2402110703E

Price Range
103.7468 RM - 93.6319 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    13.5 - 85.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    13.5 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 27.0 mm | 1.063 in; Maximum Grip - 72.0 mm | 2.835 in; Die Cast Zinc Alloy

2402120702E

Price Range
124.2931 RM - 112.1743 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    27.0 - 72.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    27.0 mm
Compression Cam Latch - Keyed Alike; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Die Cast Zinc Alloy

2404120701E

Price Range
103.7468 RM - 93.6319 RM

Stock Levels
46 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    41.0 mm
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; Key CH751 ;Overall Length 85.0 mm | 3.346 in

20023966

Price Range
39.0799 RM - 37.1257 RM

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    31.0 - 41.0 mm
  • Minimum Grip
    31.0 mm
  • Maximum Grip
    41.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Panel Thickness Range
    3.5 mm
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; ;Overall Length 110.0 mm | 4.331 in

20024314

Price Range
51.03 RM - 48.478 RM

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    52.0 mm
  • Maximum Grip
    52.0 mm
  • Maximum Panel Thickness
    4.0 mm
  • Panel Thickness Range
    4.0 mm
  • Colour
    Black
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; K751 Key ;Overall Length 85.0 mm | 3.346 in

20024017

Price Range
41.7999 RM - 39.7103 RM

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.5 mm
  • Panel Thickness Range
    3.5 mm
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    T-Handle, Key Operated
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; ;Overall Length 110.0 mm | 4.331 in

20024277

Price Range
48.3747 RM - 45.9565 RM

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    21.0 mm
  • Maximum Grip
    21.0 mm
  • Maximum Panel Thickness
    4.0 mm
  • Panel Thickness Range
    4.0 mm
  • Colour
    Black
Compression Cam Latch - Zinc Alloy ; Matt ; T-Handle, Key Operated ; ;Overall Length 93.0 mm | 3.661 in

20024239

Price Range
44.9706 RM - 42.7222 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Handle Type
    T-Handle, Key Operated
  • Standards
    RoHs
Lock - K332 ; Compatible Door Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy

20024130

Price Range
22.7999 RM - 22.7999 RM

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    14.0 - 37.0 mm
  • Minimum Grip
    14.0 mm
  • Maximum Grip
    37.0 mm
  • Maximum Panel Thickness
    5.0 mm
  • Panel Thickness Range
    5.0 mm
Quarter Turn T Handle - Keyed Alike; Minimum Grip - 41.0 mm | 1.614 in; Maximum Grip - 58.0 mm | 2.283 in; Die Cast Zinc Alloy

2402120701E

Price Range
124.2931 RM - 112.1743 RM

Stock Levels
10 In stock
Attributes
  • Cam Length
    33.0 mm
  • Grip Range
    41.0 - 58.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Minimum Grip
    41.0 mm
Compression Cam Latch - Zinc Alloy ; Bright Chrome ; T-Handle, Key Operated ; CH510 Key ;

20024246

Price Range
53.5621 RM - 50.884 RM

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    6.0 mm
  • Panel Thickness Range
    6.0 mm
  • Colour
    Natural
  • Finish
    Bright Chrome
  • Handle Type
    T-Handle, Key Operated
Compression Cam Latch - Zinc Alloy ; Powder Coated ; T-Handle, Key Operated ; Key CH751 ;Overall Length 85.0 mm | 3.346 in

20023973

Price Range
39.1155 RM - 37.1601 RM

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.5 mm
  • Panel Thickness Range
    3.5 mm
  • Colour
    Black
  • Finish
    Powder Coated
  • Handle Type
    T-Handle, Key Operated