Menu Search

All-Fit Bushings - Closed

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness Open/Closed View
378 In stock
3.2 mm
Universal
34203 In stock
Universal
1310 In stock
Universal
732 In stock
Universal
69930 In stock
3.2 mm
Universal
11506 In stock
1.6 mm
Universal
382 In stock
1.6 mm
Universal
197469 In stock
1.6 mm
Universal
39981 In stock
Universal
69191 In stock
3.2 mm
Universal
590 In stock
11.1 mm
15.9 mm
3.2 mm
Open/Closed
466893 Request the lead time here
23.8 mm
31.8 mm
3.2 mm
Open/Closed
242060 In stock
26.9 mm
38.1 mm
3.2 mm
Open/Closed
65178 In stock
20.6 mm
27.8 mm
3.2 mm
Open/Closed
26214 In stock
25.4 mm
34.9 mm
3.2 mm
Open/Closed
6000 In stock
Universal
22042 In stock
3.2 mm
Universal
Universal Bush - Universal, ; ; Black

PGSD-5


Stock Levels
378 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    15.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
Universal Bush - Universal, ; ; Black

PGSD-9


Stock Levels
34203 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-8


Stock Levels
1310 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-7


Stock Levels
732 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-10


Stock Levels
69930 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    37.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Universal Bush - Universal, ; ; Black

PGSD-2


Stock Levels
11506 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    18.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-3


Stock Levels
382 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    21.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-4


Stock Levels
197469 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    23.8 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-6


Stock Levels
39981 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-11


Stock Levels
69191 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    40.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
All-Fit Bushings - Open/Closed - Open/Closed, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.126 in

466888


Stock Levels
590 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
All-Fit Bushings - Open/Closed - Open/Closed, 23.8 mm | 0.937 in ; 31.8 mm | 1.252 in ; 3.2 mm | 0.126 in

466893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 26.9 mm | 1.059 in ; 38.1 mm | 1.5 in ; 3.2 mm | 0.126 in

466895


Stock Levels
242060 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
All-Fit Bushings - Open/Closed - Open/Closed, 20.6 mm | 0.811 in ; 27.8 mm | 1.094 in ; 3.2 mm | 0.126 in

466892


Stock Levels
65178 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 25.4 mm | 1 in ; 34.9 mm | 1.374 in ; 3.2 mm | 0.126 in

466894


Stock Levels
26214 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
All-Fit Bushing - Universal, ; ;

22AF0812


Stock Levels
6000 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    9.9 mm
  • Full Material
    Nylon 6
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

22AF1093


Stock Levels
22042 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    29.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm