Menu Search

All-Fit Bushings - Closed

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Maximum Panel Thickness Open/Closed View
590 In stock
11.1 mm
15.9 mm
3.2 mm
Open/Closed
466893 Request the lead time here
23.8 mm
31.8 mm
3.2 mm
Open/Closed
65178 In stock
20.6 mm
27.8 mm
3.2 mm
Open/Closed
0.6695 RM - 0.7425 RM 6000 In stock
Universal
26214 In stock
25.4 mm
34.9 mm
3.2 mm
Open/Closed
242060 In stock
26.9 mm
38.1 mm
3.2 mm
Open/Closed
0.6549 RM - 0.7261 RM 197469 In stock
1.6 mm
Universal
0.7279 RM - 0.8067 RM 69930 In stock
3.2 mm
Universal
0.6823 RM - 0.7565 RM 11506 In stock
1.6 mm
Universal
0.7792 RM - 0.8645 RM 382 In stock
1.6 mm
Universal
0.6841 RM - 0.7576 RM 732 In stock
Universal
0.8364 RM - 0.9269 RM 1310 In stock
Universal
0.5639 RM - 0.6246 RM 378 In stock
3.2 mm
Universal
0.8942 RM - 0.99 RM 34203 In stock
Universal
1.1044 RM - 1.224 RM 69191 In stock
3.2 mm
Universal
0.6572 RM - 0.7279 RM 39981 In stock
Universal
0.8108 RM - 0.8983 RM 22042 In stock
3.2 mm
Universal
All-Fit Bushings - Open/Closed - Open/Closed, 11.1 mm | 0.437 in ; 15.9 mm | 0.626 in ; 3.2 mm | 0.126 in

466888


Stock Levels
590 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Approximate Cable Holding Diameter
    11.1 mm
  • Compatible Hole Diameter
    15.9 mm
  • Head Diameter
    18.2 mm
All-Fit Bushings - Open/Closed - Open/Closed, 23.8 mm | 0.937 in ; 31.8 mm | 1.252 in ; 3.2 mm | 0.126 in

466893


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    23.8 mm
  • Compatible Hole Diameter
    31.8 mm
All-Fit Bushings - Open/Closed - Open/Closed, 20.6 mm | 0.811 in ; 27.8 mm | 1.094 in ; 3.2 mm | 0.126 in

466892


Stock Levels
65178 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
All-Fit Bushing - Universal, ; ;

22AF0812

Price Range
0.7425 RM - 0.6695 RM

Stock Levels
6000 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    9.9 mm
  • Full Material
    Nylon 6
  • Material Flammability Standard
    UL94 V-2
All-Fit Bushings - Open/Closed - Open/Closed, 25.4 mm | 1 in ; 34.9 mm | 1.374 in ; 3.2 mm | 0.126 in

466894


Stock Levels
26214 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    25.4 mm
  • Compatible Hole Diameter
    34.9 mm
All-Fit Bushings - Open/Closed - Open/Closed, 26.9 mm | 1.059 in ; 38.1 mm | 1.5 in ; 3.2 mm | 0.126 in

466895


Stock Levels
242060 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Open/Closed
  • Special Features
    Heat Stabilized
  • Approximate Cable Holding Diameter
    26.9 mm
  • Compatible Hole Diameter
    38.1 mm
Universal Bush - Universal, ; ; Black

PGSD-4

Price Range
0.7261 RM - 0.6549 RM

Stock Levels
197469 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    23.8 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-10

Price Range
0.8067 RM - 0.7279 RM

Stock Levels
69930 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    37.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Universal Bush - Universal, ; ; Black

PGSD-2

Price Range
0.7565 RM - 0.6823 RM

Stock Levels
11506 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    18.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-3

Price Range
0.8645 RM - 0.7792 RM

Stock Levels
382 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    21.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    6.4 mm
Universal Bush - Universal, ; ; Black

PGSD-7

Price Range
0.7576 RM - 0.6841 RM

Stock Levels
732 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    9.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-8

Price Range
0.9269 RM - 0.8364 RM

Stock Levels
1310 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-5

Price Range
0.6246 RM - 0.5639 RM

Stock Levels
378 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    15.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.8 mm
Universal Bush - Universal, ; ; Black

PGSD-9

Price Range
0.99 RM - 0.8942 RM

Stock Levels
34203 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    11.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

PGSD-11

Price Range
1.224 RM - 1.1044 RM

Stock Levels
69191 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    40.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.4 mm
Universal Bush - Universal, ; ; Black

PGSD-6

Price Range
0.7279 RM - 0.6572 RM

Stock Levels
39981 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Overall Height
    10.3 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Universal Bush - Universal, ; ; Black

22AF1093

Price Range
0.8983 RM - 0.8108 RM

Stock Levels
22042 In stock
Attributes
  • Colour
    Black
  • Open/Closed
    Universal
  • Head Diameter
    29.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm