Menu Search

Anti-Vibration Plugs - LDPE

In stock

Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.

They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.

  • Material: LDPE
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Threaded Length Compatible Thread Sizes (All) Overall Height View
110829 0.5055 RM - 0.5598 RM 10961 In stock
7.3 mm
1/2" x 14
13.3 mm
110830 0.6427 RM - 0.7121 RM 2536 In stock
9.6 mm
3/4" x 14
15.6 mm
0.4483 RM - 0.4961 RM 4032 In stock
6.8 mm
3/8" x 19
12.8 mm
0.4325 RM - 0.4804 RM 2496 In stock
5.0 mm
1/4" x 19
11.0 mm
0.607 RM - 0.673 RM 259 In stock
10.5 mm
5/8" x 14
16.5 mm
Anti-Vibration Plug - BSP ; Compatible Thread Sizes - 1/2" x 14 ; Clear

110829

Price Range
0.5598 RM - 0.5055 RM

Stock Levels
10961 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Clear
  • Thread Type
    BSP
  • Compatible Thread Sizes (All)
    1/2" x 14
Anti-Vibration Plug - BSP ; Compatible Thread Sizes - 3/4" x 14 ; Clear

110830

Price Range
0.7121 RM - 0.6427 RM

Stock Levels
2536 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Clear
  • Thread Type
    BSP
  • Compatible Thread Sizes (All)
    3/4" x 14
Anti-Vibration Plug - BSP ; Compatible Thread Sizes - 3/8" x 19 ; Clear

110827

Price Range
0.4961 RM - 0.4483 RM

Stock Levels
4032 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Clear
  • Thread Type
    BSP
  • Compatible Thread Sizes (All)
    3/8" x 19
Anti-Vibration Plug - BSP ; Compatible Thread Sizes - 1/4" x 19 ; Clear

110826

Price Range
0.4804 RM - 0.4325 RM

Stock Levels
2496 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Clear
  • Thread Type
    BSP
  • Compatible Thread Sizes (All)
    1/4" x 19
Anti-Vibration Plug - BSP ; Compatible Thread Sizes - 5/8" x 14 ; Clear

110828

Price Range
0.673 RM - 0.607 RM

Stock Levels
259 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Clear
  • Thread Type
    BSP
  • Compatible Thread Sizes (All)
    5/8" x 14