Anti-Vibration Screws are designed to reduce and dampen high-frequency vibrations and noise from applications. It provides a secure and reliable connection and protection against shocks when used with the corresponding anti-vibration grommet (sold separately).
They are typically used in high-frequency and low-amplitude vibration applications, such as compressors, pumps and motors. They are relatively easy to install and remove. Used in electronics, and automotive industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Shoulder Diameter | View | |
---|---|---|---|---|---|
0.6748 RM - 0.7483 RM | 24673 In stock |
6-32
|
.146 in
3.7 mm
|
||
0.6946 RM - 0.7693 RM | 16333 In stock |
M3
|
.163 in
4.1 mm
|
||
0.6607 RM - 0.7325 RM | 14348 In stock |
M3
|
.146 in
3.7 mm
|
||
1.0472 RM - 1.1598 RM | 273555 In stock |
M3
|
.194 in
4.9 mm
|
||
VGS-1 | 0.7191 RM - 0.7968 RM | 9966 In stock |
6-32
|
.163 in
4.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue