Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Ball Knobs give a dressed-up look to a wide range of applications including machine tools, jigs, and fixtures. These smooth round knobs are available in a variety of materials, colors, and finishes suitable for displays or decorative uses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 4.0637 RM - 4.5027 RM | 12810 In stock |
|
15.9 mm
|
LDPE
|
Knock-On
|
||
| 3.351 RM - 3.7129 RM | 1635 In stock |
|
7.9 mm
|
LDPE
|
Knock-On
|
||
| 0.4238 RM - 0.4693 RM | Request the lead time here |
|
4.8 mm
|
LDPE
|
Knock-On
|
||
| 3731BLACK | 3.2168 RM - 3.5641 RM | 147 In stock |
|
12.7 mm
|
LDPE
|
Knock-On
|
|
| 4.5809 RM - 5.0759 RM | 5908 In stock |
|
12.7 mm
|
LDPE
|
Knock-On
|
||
| 5.0116 RM - 5.5533 RM | 4893 In stock |
|
M8
|
Phenolic
|
Threaded
|
||
| 1.1627 RM - 1.2882 RM | 1240 In stock |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
| 0.4092 RM - 0.4535 RM | 10 In stock |
|
6.4 mm
|
LDPE
|
Knock-On
|
||
| 2.4264 RM - 2.6885 RM | 4653 In stock |
|
9.5 mm
|
LDPE
|
Knock-On
|
||
| 1.1236 RM - 1.245 RM | 28845 In stock |
|
7.9 mm
|
LDPE
|
Knock-On
|
||
| 0.3549 RM - 0.3934 RM | 9612 In stock |
|
6.0 mm
|
LDPE
|
Knock-On
|
||
| 0.3549 RM - 0.3934 RM | 30 In stock |
|
4.0 mm
|
LDPE
|
Knock-On
|
||
| 1.1236 RM - 1.245 RM | 29 In stock |
|
6.0 mm
|
LDPE
|
Knock-On
|
||
| 2.0686 RM - 2.2922 RM | 2645 In stock |
|
15.9 mm
|
LDPE
|
Knock-On