Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.
It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Head Height | Mounting Hole Diameter | Length Under Head | Overall Thickness | View | |
---|---|---|---|---|---|---|---|---|
LTP-4 | 1.5456 RM - 1.7126 RM | 63111 In stock |
Silicone
|
0.287 in
7.3 mm
|
0.500 in
12.7 mm
|
0.161 in
4.1 mm
|
0.449 in
11.4 mm
|
|
2.0733 RM - 2.298 RM | 2014 In stock |
TPR
|
0.079 in
2.0 mm
|
0.709 in
18.0 mm
|
0.256 in
6.5 mm
|
0.449 in
11.4 mm
|
||
2.4434 RM - 2.7078 RM | 32744 In stock |
Silicone
|
0.374 in
9.5 mm
|
0.875 in
22.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
3.7036 RM - 4.1034 RM | 97110 In stock |
TPE
|
0.118 in
3.0 mm
|
1.043 in
26.5 mm
|
0.002 in
0.063 mm
|
0.472 in
12.0 mm
|
||
BP-16230 | 1.3367 RM - 1.4814 RM | 23898 In stock |
TPR
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
0.429 in
10.9 mm
|
|
2.3692 RM - 2.6249 RM | Request the lead time here |
|
0.472 in
12.0 mm
|
|
|
|
||
2.5076 RM - 2.7784 RM | Request the lead time here |
|
0.472 in
12.0 mm
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue