Menu Search

Bubble Gasket

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Overall Length Orientation Overall Width Overall Height View
750.1473 RM - 831.1888 RM 24 In stock
Top
5.5 mm
29.9 mm
532.6344 RM - 590.1773 RM Request the lead time here
Top
10.5 mm
22.4 mm
668.80 RM - 741.0521 RM 36 In stock
Top
15.6 mm
10.0 mm
490749 595.7563 RM - 660.118 RM 156 In stock
Top
10.5 mm
20.0 mm
490743 416.0287 RM - 460.9742 RM 79 In stock
Top
5.4 mm
16.0 mm
1,214.2851 RM - 1,345.4682 RM Request the lead time here
Side
30.9 mm
15.5 mm
490738 642.7442 RM - 712.1817 RM 92 In stock
Side
16.0 mm
14.6 mm
34009002002 600.4866 RM - 665.359 RM 16 In stock
Side
7.0 mm
11.0 mm
764.3429 RM - 846.9166 RM 11 In stock
Side
20.1 mm
15.0 mm
34009173001 758.0442 RM - 839.9373 RM 1 In stock
Top
10.0 mm
28.5 mm
915.9695 RM - 1,014.9247 RM 22 In stock
Side
31.5 mm
18.8 mm
821.2145 RM - 909.9323 RM 43 In stock
Side
26.5 mm
15.1 mm
585.4995 RM - 648.7528 RM 7 In stock
Top
17.0 mm
29.6 mm
810.8941 RM - 898.4976 RM 12 In stock
Side
25.2 mm
15.9 mm
719.1762 RM - 796.8713 RM 2 In stock
Side
22.0 mm
16.0 mm
493007 903.0901 RM - 1,000.6538 RM 24 In stock
Side
23.3 mm
17.3 mm
34009003002 473.7776 RM - 524.9617 RM 317 In stock
Side
8.7 mm
11.5 mm
490751 1,047.4351 RM - 1,160.5923 RM 11 In stock
Top
11.5 mm
34.5 mm
1,170.1807 RM - 1,296.5997 RM Request the lead time here
Side
32.5 mm
15.5 mm
450.0887 RM - 498.7133 RM 143 In stock
Top
6.0 mm
15.0 mm
  • of 4
Sealing Gasket - Top ; 11 ; EPDM ; ; Overall Height - 29.9 mm | 1.177 in

34009110001

Price Range
831.1888 RM - 750.1473 RM

Stock Levels
24 In stock
Attributes
  • Overall Height
    29.9 mm
  • Overall Width
    5.5 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    11
Sealing Gasket - Top ; 10 ; EPDM ; ; Overall Height - 22.4 mm | 0.882 in

490752

Price Range
590.1773 RM - 532.6344 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    22.4 mm
  • Overall Width
    10.5 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    10
Sealing Gasket - Top ; 3 ; EPDM ; ; Overall Height - 10.0 mm | 0.394 in

34009139001

Price Range
741.0521 RM - 668.80 RM

Stock Levels
36 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Width
    15.6 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    3
Sealing Gasket - Top ; 7 ; EPDM ; ; Overall Height - 20.0 mm | 0.787 in

490749

Price Range
660.118 RM - 595.7563 RM

Stock Levels
156 In stock
Attributes
  • Overall Height
    20.0 mm
  • Overall Width
    10.5 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    7
Sealing Gasket - Top ; 1 ; EPDM ; ; Overall Height - 16.0 mm | 0.63 in

490743

Price Range
460.9742 RM - 416.0287 RM

Stock Levels
79 In stock
Attributes
  • Overall Height
    16.0 mm
  • Overall Width
    5.4 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    1
Sealing Gasket - Side ; Steel Inserted ; EPDM Solid ; ; Overall Height - 15.5 mm | 0.61 in

551827

Price Range
1,345.4682 RM - 1,214.2851 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.5 mm
  • Overall Width
    30.9 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    Steel Inserted
Sealing Gasket - Side ; 8 ; EPDM ; ; Overall Height - 14.6 mm | 0.575 in

490738

Price Range
712.1817 RM - 642.7442 RM

Stock Levels
92 In stock
Attributes
  • Overall Height
    14.6 mm
  • Overall Width
    16.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    8
Sealing Gasket - Side ; 5 ; EPDM ; ; Overall Height - 11.0 mm | 0.433 in

34009002002

Price Range
665.359 RM - 600.4866 RM

Stock Levels
16 In stock
Attributes
  • Overall Height
    11.0 mm
  • Overall Width
    7.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    5
Sealing Gasket - Side ; 6 ; EPDM ; ; Overall Height - 15.0 mm | 0.591 in

34009058001

Price Range
846.9166 RM - 764.3429 RM

Stock Levels
11 In stock
Attributes
  • Overall Height
    15.0 mm
  • Overall Width
    20.1 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    6
Sealing Gasket - Top ; 8 ; EPDM ; ; Overall Height - 28.5 mm | 1.122 in

34009173001

Price Range
839.9373 RM - 758.0442 RM

Stock Levels
1 In stock
Attributes
  • Overall Height
    28.5 mm
  • Overall Width
    10.0 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    8
Sealing Gasket - Side ; 1 ; EPDM ; ; Overall Height - 18.8 mm | 0.74 in

34009083001

Price Range
1,014.9247 RM - 915.9695 RM

Stock Levels
22 In stock
Attributes
  • Overall Height
    18.8 mm
  • Overall Width
    31.5 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    1
Sealing Gasket - Side ; 2 ; EPDM ; ; Overall Height - 15.1 mm | 0.594 in

34009059001

Price Range
909.9323 RM - 821.2145 RM

Stock Levels
43 In stock
Attributes
  • Overall Height
    15.1 mm
  • Overall Width
    26.5 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    2
Sealing Gasket - Top ; 5 ; EPDM ; ; Overall Height - 29.6 mm | 1.165 in

490747

Price Range
648.7528 RM - 585.4995 RM

Stock Levels
7 In stock
Attributes
  • Overall Height
    29.6 mm
  • Overall Width
    17.0 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    5
Sealing Gasket - Side ; 7 ; EPDM ; ; Overall Height - 15.9 mm | 0.626 in

490737

Price Range
898.4976 RM - 810.8941 RM

Stock Levels
12 In stock
Attributes
  • Overall Height
    15.9 mm
  • Overall Width
    25.2 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    7
Sealing Gasket - Side ; 9 ; EPDM ; ; Overall Height - 16.0 mm | 0.63 in

490739

Price Range
796.8713 RM - 719.1762 RM

Stock Levels
2 In stock
Attributes
  • Overall Height
    16.0 mm
  • Overall Width
    22.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    9
Sealing Gasket - Side ; 4 ; EPDM ; ; Overall Height - 17.3 mm | 0.681 in

493007

Price Range
1,000.6538 RM - 903.0901 RM

Stock Levels
24 In stock
Attributes
  • Overall Height
    17.3 mm
  • Overall Width
    23.3 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    4
Sealing Gasket - Side ; 11 ; EPDM ; ; Overall Height - 11.5 mm | 0.453 in

34009003002

Price Range
524.9617 RM - 473.7776 RM

Stock Levels
317 In stock
Attributes
  • Overall Height
    11.5 mm
  • Overall Width
    8.7 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    11
Sealing Gasket - Top ; 9 ; EPDM ; ; Overall Height - 34.5 mm | 1.358 in

490751

Price Range
1,160.5923 RM - 1,047.4351 RM

Stock Levels
11 In stock
Attributes
  • Overall Height
    34.5 mm
  • Overall Width
    11.5 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    9
Sealing Gasket - Side ; Steel Inserted ; EPDM Solid ; ; Overall Height - 15.5 mm | 0.61 in

551828

Price Range
1,296.5997 RM - 1,170.1807 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.5 mm
  • Overall Width
    32.5 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    Steel Inserted
Sealing Gasket - Top ; 6 ; EPDM ; ; Overall Height - 15.0 mm | 0.591 in

34009100001

Price Range
498.7133 RM - 450.0887 RM

Stock Levels
143 In stock
Attributes
  • Overall Height
    15.0 mm
  • Overall Width
    6.0 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    6