Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Orientation | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
750.1473 RM - 831.1888 RM | 24 In stock |
|
Top
|
0.217 in
5.5 mm
|
1.177 in
29.9 mm
|
||
532.6344 RM - 590.1773 RM | Request the lead time here |
|
Top
|
0.413 in
10.5 mm
|
0.882 in
22.4 mm
|
||
668.80 RM - 741.0521 RM | 36 In stock |
|
Top
|
0.614 in
15.6 mm
|
0.394 in
10.0 mm
|
||
490749 | 595.7563 RM - 660.118 RM | 156 In stock |
|
Top
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
|
490743 | 416.0287 RM - 460.9742 RM | 79 In stock |
|
Top
|
0.213 in
5.4 mm
|
0.63 in
16.0 mm
|
|
1,214.2851 RM - 1,345.4682 RM | Request the lead time here |
|
Side
|
1.217 in
30.9 mm
|
0.61 in
15.5 mm
|
||
490738 | 642.7442 RM - 712.1817 RM | 92 In stock |
|
Side
|
0.63 in
16.0 mm
|
0.575 in
14.6 mm
|
|
34009002002 | 600.4866 RM - 665.359 RM | 16 In stock |
|
Side
|
0.276 in
7.0 mm
|
0.433 in
11.0 mm
|
|
764.3429 RM - 846.9166 RM | 11 In stock |
|
Side
|
0.791 in
20.1 mm
|
0.591 in
15.0 mm
|
||
34009173001 | 758.0442 RM - 839.9373 RM | 1 In stock |
|
Top
|
0.394 in
10.0 mm
|
1.122 in
28.5 mm
|
|
915.9695 RM - 1,014.9247 RM | 22 In stock |
|
Side
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
||
821.2145 RM - 909.9323 RM | 43 In stock |
|
Side
|
1.043 in
26.5 mm
|
0.594 in
15.1 mm
|
||
585.4995 RM - 648.7528 RM | 7 In stock |
|
Top
|
0.669 in
17.0 mm
|
1.165 in
29.6 mm
|
||
810.8941 RM - 898.4976 RM | 12 In stock |
|
Side
|
0.992 in
25.2 mm
|
0.626 in
15.9 mm
|
||
719.1762 RM - 796.8713 RM | 2 In stock |
|
Side
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
||
493007 | 903.0901 RM - 1,000.6538 RM | 24 In stock |
|
Side
|
0.917 in
23.3 mm
|
0.681 in
17.3 mm
|
|
34009003002 | 473.7776 RM - 524.9617 RM | 317 In stock |
|
Side
|
0.343 in
8.7 mm
|
0.453 in
11.5 mm
|
|
490751 | 1,047.4351 RM - 1,160.5923 RM | 11 In stock |
|
Top
|
0.453 in
11.5 mm
|
1.358 in
34.5 mm
|
|
1,170.1807 RM - 1,296.5997 RM | Request the lead time here |
|
Side
|
1.28 in
32.5 mm
|
0.61 in
15.5 mm
|
||
450.0887 RM - 498.7133 RM | 143 In stock |
|
Top
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue