Menu Search

Bubble Gasket

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Overall Length Orientation Overall Width Overall Height View
783.6213 RM - 868.2788 RM 595 In stock
Side
20.7 mm
17.0 mm
845.2974 RM - 936.6173 RM 1 In stock
Top
13.6 mm
23.1 mm
1,174.576 RM - 1,301.4689 RM Request the lead time here
Side
33.5 mm
15.5 mm
552.7406 RM - 612.4554 RM Request the lead time here
Top
11.0 mm
20.4 mm
490742 704.3514 RM - 780.4443 RM 5 In stock
Side
12.0 mm
10.0 mm
726.2617 RM - 804.7215 RM 8 In stock
Side
22.3 mm
18.0 mm
11.5374 RM - 11.5374 RM Request the lead time here
10.0 m
Side
21.3 mm
10.0 mm
11.9437 RM - 11.9437 RM Request the lead time here
10.0 m
Side
18.0 mm
27.0 mm
11.9437 RM - 11.9437 RM Request the lead time here
10.0 m
Side
14.6 mm
10.7249 RM - 10.7249 RM Request the lead time here
10.0 m
Bottom
8.0 mm
16.0 mm
8.1234 RM - 8.1234 RM Request the lead time here
10.0 m
Side
13.0 mm
18.5 mm
6.9052 RM - 6.9052 RM Request the lead time here
10.0 m
Side
9.5 mm
12.0 mm
11.5374 RM - 11.5374 RM Request the lead time here
10.0 m
Side
20.8 mm
24.9 mm
12.7562 RM - 12.7562 RM Request the lead time here
10.0 m
Bottom
16.0 mm
27.0 mm
9.3036 RM - 9.3036 RM Request the lead time here
10.0 m
Bottom
7.9 mm
21.2 mm
9.7484 RM - 9.7484 RM Request the lead time here
10.0 m
Side
13.0 mm
9.5067 RM - 9.5067 RM Request the lead time here
10.0 m
Bottom
24.0 mm
10.1546 RM - 10.1546 RM Request the lead time here
10.0 m
Side
15.5 mm
13.0 mm
9.5067 RM - 9.5067 RM Request the lead time here
10.0 m
Bottom
10.4 mm
23.0 mm
9.7484 RM - 9.7484 RM Request the lead time here
10.0 m
Side
11.5 mm
22.1 mm
  • of 4
Sealing Gasket - Side ; 3 ; EPDM ; ; Overall Height - 17.0 mm | 0.669 in

34009041001

Price Range
868.2788 RM - 783.6213 RM

Stock Levels
595 In stock
Attributes
  • Overall Height
    17.0 mm
  • Overall Width
    20.7 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    3
Sealing Gasket - Top ; 4 ; EPDM ; ; Overall Height - 23.1 mm | 0.909 in

490746

Price Range
936.6173 RM - 845.2974 RM

Stock Levels
1 In stock
Attributes
  • Overall Height
    23.1 mm
  • Overall Width
    13.6 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    4
Sealing Gasket - Side ; Steel Inserted ; EPDM Solid ; ; Overall Height - 15.5 mm | 0.61 in

551826

Price Range
1,301.4689 RM - 1,174.576 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.5 mm
  • Overall Width
    33.5 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    Steel Inserted
Sealing Gasket - Top ; 2 ; EPDM ; ; Overall Height - 20.4 mm | 0.803 in

34009104001

Price Range
612.4554 RM - 552.7406 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.4 mm
  • Overall Width
    11.0 mm
  • Colour
    Black
  • Orientation
    Top
  • Type
    2
Sealing Gasket - Side ; 12 ; EPDM ; ; Overall Height - 10.0 mm | 0.394 in

490742

Price Range
780.4443 RM - 704.3514 RM

Stock Levels
5 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    12
Sealing Gasket - Side ; 10 ; EPDM ; ; Overall Height - 18.0 mm | 0.709 in

490740

Price Range
804.7215 RM - 726.2617 RM

Stock Levels
8 In stock
Attributes
  • Overall Height
    18.0 mm
  • Overall Width
    22.3 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    10
Bubble Gasket Side 10.0 mm | 0.394 in 21.3 mm | 0.839 in EPDM

20036850

Price Range
11.5374 RM - 11.5374 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    21.3 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Side 27.0 mm | 1.063 in 18.0 mm | 0.709 in EPDM

20036690

Price Range
11.9437 RM - 11.9437 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    3.0 mm
  • Overall Height
    27.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    18.0 mm
  • Colour
    Black
Bubble Gasket Bubble Side 3.9 mm EPDM

20036836

Price Range
11.9437 RM - 11.9437 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.6 mm
  • Overall Length
    10.0 m
  • Colour
    Black
  • Orientation
    Side
  • Type
    Bubble
Bubble Gasket Bottom 16.0 mm | 0.63 in 8.0 mm | 0.315 in EPDM

20036935

Price Range
10.7249 RM - 10.7249 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    8.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 18.5 mm | 0.728 in 13.0 mm | 0.512 in EPDM

20036645

Price Range
8.1234 RM - 8.1234 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    18.5 mm
  • Overall Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Side 12.0 mm | 0.472 in 9.5 mm | 0.374 in EPDM

20036638

Price Range
6.9052 RM - 6.9052 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    12.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    9.5 mm
  • Colour
    Black
Bubble Gasket Side 24.9 mm | 0.98 in 20.8 mm | 0.819 in EPDM

20036683

Price Range
11.5374 RM - 11.5374 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.9 mm
  • Overall Length
    10.0 m
  • Overall Width
    20.8 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Bottom 27.0 mm | 1.063 in 16.0 mm | 0.63 in EPDM

20036768

Price Range
12.7562 RM - 12.7562 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    27.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    16.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bubble Bottom 21.2 mm | 0.835 in 7.9 mm | 0.311 in EPDM

20036584

Price Range
9.3036 RM - 9.3036 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.2 mm
  • Overall Length
    10.0 m
  • Overall Width
    7.9 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 13.0 mm | 0.512 in EPDM

20036898

Price Range
9.7484 RM - 9.7484 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    Bubble
Bubble Gasket Bottom 24.0 mm | 0.945 in EPDM

20036720

Price Range
9.5067 RM - 9.5067 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.0 mm
  • Overall Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Bubble Side 1.0 mm 3.5 mm EPDM

20036829

Price Range
10.1546 RM - 10.1546 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    13.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    15.5 mm
  • Colour
    Black
Bubble Gasket Bottom 23.0 mm | 0.906 in 10.4 mm | 0.409 in EPDM

20036607

Price Range
9.5067 RM - 9.5067 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    23.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    10.4 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 22.1 mm | 0.87 in 11.5 mm | 0.453 in EPDM

20036676

Price Range
9.7484 RM - 9.7484 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    22.1 mm
  • Overall Length
    10.0 m
  • Overall Width
    11.5 mm
  • Colour
    Black
  • Orientation
    Side