Menu Search

Bubble Gasket

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Overall Length Orientation Overall Width Overall Height View
10.3186 RM - 10.3186 RM Request the lead time here
10.0 m
Bottom
6.5 mm
15.1 mm
9.5067 RM - 9.5067 RM Request the lead time here
10.0 m
Bottom
24.0 mm
12.7562 RM - 12.7562 RM Request the lead time here
10.0 m
Bottom
16.0 mm
27.0 mm
9.3036 RM - 9.3036 RM Request the lead time here
10.0 m
Bottom
7.9 mm
21.2 mm
7.3108 RM - 7.3108 RM Request the lead time here
10.0 m
Bottom
13.5 mm
12.0 mm
7.7177 RM - 7.7177 RM Request the lead time here
10.0 m
Side
11.2 mm
20.7 mm
11.5374 RM - 11.5374 RM Request the lead time here
10.0 m
Side
15.0 mm
8.3271 RM - 8.3271 RM Request the lead time here
10.0 m
Bottom
8.7 mm
21.0 mm
12.3499 RM - 12.3499 RM Request the lead time here
10.0 m
Side
24.0 mm
14.5 mm
9.7098 RM - 9.7098 RM Request the lead time here
10.0 m
Bottom
9.6 mm
24.8 mm
9.5067 RM - 9.5067 RM Request the lead time here
10.0 m
Bottom
10.4 mm
23.0 mm
10.1546 RM - 10.1546 RM Request the lead time here
10.0 m
Bottom
11.0 mm
21.0 mm
10.3186 RM - 10.3186 RM Request the lead time here
10.0 m
Bottom
8.4 mm
15.7 mm
39.5638 RM - 39.5638 RM Request the lead time here
10.0 m
Bottom
49.0 mm
12.5531 RM - 12.5531 RM Request the lead time here
10.0 m
Bottom
15.8 mm
9.7484 RM - 9.7484 RM Request the lead time here
10.0 m
Side
11.5 mm
22.1 mm
12.3499 RM - 12.3499 RM Request the lead time here
Bottom
13.0 mm
29.5 mm
9.7098 RM - 9.7098 RM Request the lead time here
10.0 m
Bottom
15.0 mm
24.0 mm
8.1234 RM - 8.1234 RM Request the lead time here
10.0 m
Bottom
21.0 mm
9.5067 RM - 9.5067 RM Request the lead time here
10.0 m
Side
12.3 mm
20.1 mm
  • of 4
Bubble Gasket Bottom 15.1 mm | 0.594 in 6.5 mm | 0.256 in EPDM

20036881

Price Range
10.3186 RM - 10.3186 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.1 mm
  • Overall Length
    10.0 m
  • Overall Width
    6.5 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 24.0 mm | 0.945 in EPDM

20036720

Price Range
9.5067 RM - 9.5067 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.0 mm
  • Overall Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Bottom 27.0 mm | 1.063 in 16.0 mm | 0.63 in EPDM

20036768

Price Range
12.7562 RM - 12.7562 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    27.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    16.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bubble Bottom 21.2 mm | 0.835 in 7.9 mm | 0.311 in EPDM

20036584

Price Range
9.3036 RM - 9.3036 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.2 mm
  • Overall Length
    10.0 m
  • Overall Width
    7.9 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 12.0 mm | 0.472 in 13.5 mm | 0.531 in EPDM

20036737

Price Range
7.3108 RM - 7.3108 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    13.5 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 20.7 mm | 0.815 in 11.2 mm | 0.441 in EPDM

20036652

Price Range
7.7177 RM - 7.7177 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.7 mm
  • Overall Length
    10.0 m
  • Overall Width
    11.2 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Side 15.0 mm | 0.591 in EPDM

20036751

Price Range
11.5374 RM - 11.5374 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 m
  • Overall Width
    15.0 mm
  • Colour
    Black
  • Orientation
    Side
  • Type
    Bubble
Bubble Gasket Bottom 21.0 mm | 0.827 in 8.7 mm | 0.343 in EPDM

20036591

Price Range
8.3271 RM - 8.3271 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    21.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    8.7 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bubble Side 1.0 mm 4.0 mm EPDM

20036843

Price Range
12.3499 RM - 12.3499 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    14.5 mm
  • Overall Length
    10.0 m
  • Overall Width
    24.0 mm
  • Colour
    Black
Bubble Gasket Bottom 24.8 mm | 0.976 in 9.6 mm | 0.378 in EPDM

20036621

Price Range
9.7098 RM - 9.7098 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.8 mm
  • Overall Length
    10.0 m
  • Overall Width
    9.6 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 23.0 mm | 0.906 in 10.4 mm | 0.409 in EPDM

20036607

Price Range
9.5067 RM - 9.5067 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    23.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    10.4 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bubble Bottom 1.0 mm 3.5 mm EPDM

20036805

Price Range
10.1546 RM - 10.1546 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    21.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    11.0 mm
  • Colour
    Black
Bubble Gasket Bottom 15.7 mm | 0.618 in 8.4 mm | 0.331 in EPDM

20036799

Price Range
10.3186 RM - 10.3186 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    0.8 mm
  • Overall Height
    15.7 mm
  • Overall Length
    10.0 m
  • Overall Width
    8.4 mm
  • Colour
    Black
Bubble Gasket Bottom 49.0 mm | 1.929 in EPDM

20036782

Price Range
39.5638 RM - 39.5638 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    49.0 mm
  • Overall Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Bottom 15.8 mm | 0.622 in EPDM

20036942

Price Range
12.5531 RM - 12.5531 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.0 m
  • Overall Width
    15.8 mm
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Side 22.1 mm | 0.87 in 11.5 mm | 0.453 in EPDM

20036676

Price Range
9.7484 RM - 9.7484 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    22.1 mm
  • Overall Length
    10.0 m
  • Overall Width
    11.5 mm
  • Colour
    Black
  • Orientation
    Side
Bubble Gasket Bottom 29.5 mm | 1.161 in 13.0 mm | 0.512 in EPDM

20036966

Price Range
12.3499 RM - 12.3499 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    29.5 mm
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Orientation
    Bottom
  • Type
    Bubble
Bubble Gasket Bottom 24.0 mm | 0.945 in 15.0 mm | 0.591 in EPDM

20036744

Price Range
9.7098 RM - 9.7098 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    15.0 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Bottom 1.0 mm 3.5 mm EPDM

20036560

Price Range
8.1234 RM - 8.1234 RM

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Overall Height
    21.0 mm
  • Overall Length
    10.0 m
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket Side 20.1 mm | 0.791 in 12.3 mm | 0.484 in EPDM

20036669

Price Range
9.5067 RM - 9.5067 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    20.1 mm
  • Overall Length
    10.0 m
  • Overall Width
    12.3 mm
  • Colour
    Black
  • Orientation
    Side