Menu Search

Bubble Gasket

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Overall Length Orientation Overall Width Overall Height View
9.7098 RM - 9.7098 RM Request the lead time here
10.0 m
Bottom
9.6 mm
24.8 mm
237.6003 RM - 237.6003 RM 3 In stock
20.0 m
8.0 mm
6.0 mm
146.5904 RM - 146.5904 RM 8 In stock
20.0 m
9.0 mm
6.0 mm
402.3537 RM - 402.3537 RM 171 In stock
20.0 m
14.0 mm
12.0 mm
288.7972 RM - 288.7972 RM 313 In stock
20.0 m
12.0 mm
10.0 mm
234.261 RM - 234.261 RM Request the lead time here
20.0 m
12.0 mm
7.0 mm
289.9226 RM - 289.9226 RM 6 In stock
20.0 m
10.0 mm
7.5 mm
  • of 4
Bubble Gasket Bottom 24.8 mm | 0.976 in 9.6 mm | 0.378 in EPDM

20036621

Price Range
9.7098 RM - 9.7098 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    24.8 mm
  • Overall Length
    10.0 m
  • Overall Width
    9.6 mm
  • Colour
    Black
  • Orientation
    Bottom
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 6.0 mm | 0.236 in ; Overall Width 8.0 mm | 0.315 in

490765

Price Range
237.6003 RM - 237.6003 RM

Stock Levels
3 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Length
    20.0 m
  • Overall Width
    8.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 6.0 mm | 0.236 in ; Overall Width 9.0 mm | 0.354 in

490770

Price Range
146.5904 RM - 146.5904 RM

Stock Levels
8 In stock
Attributes
  • Overall Height
    6.0 mm
  • Overall Length
    20.0 m
  • Overall Width
    9.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 12.0 mm | 0.472 in ; Overall Width 14.0 mm | 0.551 in

490768

Price Range
402.3537 RM - 402.3537 RM

Stock Levels
171 In stock
Attributes
  • Overall Height
    12.0 mm
  • Overall Length
    20.0 m
  • Overall Width
    14.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 10.0 mm | 0.394 in ; Overall Width 12.0 mm | 0.472 in

490767

Price Range
288.7972 RM - 288.7972 RM

Stock Levels
313 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Length
    20.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 7.0 mm | 0.276 in ; Overall Width 12.0 mm | 0.472 in

490769

Price Range
234.261 RM - 234.261 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Overall Length
    20.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Type
    Adhesive
Bubble Gasket - EPDM ; Overall Length 20.0 m | 65.617 ft ; Overall Height 7.5 mm | 0.295 in ; Overall Width 10.0 mm | 0.394 in

490766

Price Range
289.9226 RM - 289.9226 RM

Stock Levels
6 In stock
Attributes
  • Overall Height
    7.5 mm
  • Overall Length
    20.0 m
  • Overall Width
    10.0 mm
  • Colour
    Black
  • Type
    Adhesive