Menu Search

Cable Clamps - Dual Cable & Pipe Clips

In stock

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Mounting Method View
2.2537 RM - 2.4971 RM 78 In stock
Fixed
Natural
Nylon 6/6
Push Fit
Dual Cable and Pipe Clips - Compatible Cable Diameter Range - 6.0 mm | 0.236 in

PDCBH-1-01

Price Range
2.4971 RM - 2.2537 RM

Stock Levels
78 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push Fit
  • Maximum Compatible Cable Diameter
    6.0 mm