Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes, which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
0.5855 RM - 0.6491 RM | 21474 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.625 - 0.626 in
15.9 - 15.9 mm
|
||
1.0822 RM - 1.1995 RM | 1757 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.875 - 0.874 in
22.2 - 22.2 mm
|
||
2.2636 RM - 2.5082 RM | 460 In stock |
Adjustable
|
Natural
|
0.205 in
5.2 mm
|
1.000 - 1.201 in
25.4 - 30.5 mm
|
||
0.4681 RM - 0.5183 RM | 18470 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.313 - 0.315 in
8 - 8.0 mm
|
||
0.335 RM - 0.3718 RM | 25585 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.375 - 0.374 in
9.5 - 9.5 mm
|
||
0.7215 RM - 0.8003 RM | 168 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.438 - 0.437 in
11.1 - 11.1 mm
|
||
0.3701 RM - 0.4098 RM | 2209 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.750 - 0.752 in
19.1 - 19.1 mm
|
||
0.7827 RM - 0.8674 RM | 590 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.125 - 1.126 in
28.6 - 28.6 mm
|
||
0.7407 RM - 0.8207 RM | 1080 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
1.000 - 1 in
25.4 - 25.4 mm
|
||
0.4144 RM - 0.4582 RM | 6980 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.125 - 0.126 in
3.2 - 3.2 mm
|
||
N-8B-BK | 0.5399 RM - 0.5983 RM | 6835 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.500 - 0.5 in
12.7 - 12.7 mm
|
|
0.7501 RM - 0.8318 RM | 13078 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.500 - 0.5 in
12.7 - 12.7 mm
|
||
0.6088 RM - 0.6742 RM | 2160 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.688 - 0.689 in
17.5 - 17.5 mm
|
||
0.5113 RM - 0.5662 RM | 6967 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.125 - 0.126 in
3.2 - 3.2 mm
|
||
1.6997 RM - 1.883 RM | 19 In stock |
Adjustable
|
Black
|
0.205 in
5.2 mm
|
1.000 - 1.201 in
25.4 - 30.5 mm
|
||
N-3B-19 | 0.3724 RM - 0.4127 RM | 1096 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.188 - 0.189 in
4.8 - 4.8 mm
|
|
1.13 RM - 1.2515 RM | 2021 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
1.000 - 1 in
25.4 - 25.4 mm
|
||
0.5463 RM - 0.6053 RM | 2634 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.688 - 0.689 in
17.5 - 17.5 mm
|
||
0.3893 RM - 0.4314 RM | 147191 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.563 in
14.3 mm
|
||
0.9158 RM - 1.0145 RM | 1168 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.688 - 0.689 in
17.5 - 17.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue