Menu Search

Cable Clamps - Plug In, Locking

In stock

Can be opened and closed multiple times for adding or removing cables. Large contoured base that assures stable mounting. Nylon 6/6

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Full Material View
460315 2.807 RM - 3.1112 RM 127 In stock
Grey
Nylon 6/6
Polyamide
2.9424 RM - 3.2599 RM 56109 In stock
Grey
Nylon 6/6
Polyamide
PKKL-4 2.2412 RM - 2.4828 RM 5793 In stock
Natural
Nylon 6/6
Polyamide
1.6894 RM - 1.8721 RM 1410 In stock
Grey
Nylon 6/6
Polyamide
2.0518 RM - 2.2728 RM 23900 In stock
Natural
Nylon 6/6
Polyamide
2.2849 RM - 2.5326 RM 87311 In stock
Grey
Nylon 6/6
Polyamide
2.1362 RM - 2.3681 RM 14 In stock
Grey
Nylon 6/6
Polyamide
PKKL-3S 1.9893 RM - 2.2029 RM 536 In stock
Natural
Nylon 6/6
Polyamide
Cable Clamps - Plug In, Locking - ; Grey ; Polyamide

460315

Price Range
3.1112 RM - 2.807 RM

Stock Levels
127 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Plug In, Locking - ; Grey ; Polyamide

460314

Price Range
3.2599 RM - 2.9424 RM

Stock Levels
56109 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 13.5 mm 6.5 mm Nylon 6/6 Natural

PKKL-4

Price Range
2.4828 RM - 2.2412 RM

Stock Levels
5793 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Plug-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Locking - ; Grey ; Polyamide

460311

Price Range
1.8721 RM - 1.6894 RM

Stock Levels
1410 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 9.5 mm 6.5 mm Nylon 6/6 Natural

PKKL-3

Price Range
2.2728 RM - 2.0518 RM

Stock Levels
23900 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Plug-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
Cable Clamps - Plug In, Locking - ; Grey ; Polyamide

460312

Price Range
2.5326 RM - 2.2849 RM

Stock Levels
87311 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Plug In, Locking - ; Grey ; Polyamide

460313

Price Range
2.3681 RM - 2.1362 RM

Stock Levels
14 In stock
Attributes
  • Colour
    Grey
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Clamp Lockable 7.8 mm 6.5 mm Nylon 6/6 Natural

PKKL-3S

Price Range
2.2029 RM - 1.9893 RM

Stock Levels
536 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Plug-In
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C