Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Material | Style | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|---|---|
1.1009 RM - 1.2199 RM | 879 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.63 in
16.0 mm
|
||
4.857 RM - 5.3817 RM | 89 In stock |
Fixed
|
Black
|
PVC
|
3
|
1.5 in
38.1 mm
|
||
0.9958 RM - 1.1032 RM | 1053 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.563 in
14.3 mm
|
||
0.5744 RM - 0.6362 RM | 3059 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.311 in
7.9 mm
|
||
2.4235 RM - 2.685 RM | 1687 In stock |
Fixed
|
Black
|
PVC
|
2
|
1.374 in
34.9 mm
|
||
10.1406 RM - 11.2362 RM | 181 In stock |
Fixed
|
Black
|
PVC
|
3
|
2.752 in
69.9 mm
|
||
2.2128 RM - 2.4515 RM | 3493 In stock |
Fixed
|
Black
|
PVC
|
2
|
1 in
25.4 mm
|
||
0.8901 RM - 0.9865 RM | 2112 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.5 in
12.7 mm
|
||
1.4172 RM - 1.5702 RM | 64861 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.874 in
22.2 mm
|
||
0.7851 RM - 0.8697 RM | 1036 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.437 in
11.1 mm
|
||
0.5212 RM - 0.5779 RM | 961 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.252 in
6.4 mm
|
||
0.6794 RM - 0.753 RM | 1888 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.374 in
9.5 mm
|
||
1.2065 RM - 1.3367 RM | 2056 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.693 in
17.6 mm
|
||
V-1008 | 1.3116 RM - 1.4534 RM | 6133 In stock |
Fixed
|
Black
|
PVC
|
1
|
0.752 in
19.1 mm
|
|
V-1028 | 4.9626 RM - 5.4985 RM | 524 In stock |
Fixed
|
Black
|
PVC
|
3
|
1.752 in
44.5 mm
|
|
4.3439 RM - 4.5721 RM | Request the lead time here |
|
Black
|
Nylon
|
5
|
1.374 in
34.9 mm
|
||
1.3483 RM - 1.3483 RM | 5839 In stock |
|
Black
|
Nylon
|
4
|
0.688 in
17.5 mm
|
||
12.3365 RM - 12.9867 RM | Request the lead time here |
|
Black
|
Nylon
|
7
|
2.250 in
57.2 mm
|
||
1.6052 RM - 1.6052 RM | Request the lead time here |
|
Black
|
Nylon
|
4
|
0.500 in
12.7 mm
|
||
1.0892 RM - 1.0892 RM | 403 In stock |
|
Black
|
Nylon
|
4
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue