Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Base Width | Compatible Screw Sizes (All) | Compatible Cable Diameter | Base Length | View | |
---|---|---|---|---|---|---|---|---|
0.9222 RM - 1.0221 RM | 7139 In stock |
Natural
|
0.5 in
12.7 mm
|
6. M4
|
0.709 in
18.0 mm
|
1.378 in
35.0 mm
|
||
WHC-125-01 | 0.9164 RM - 1.0151 RM | 4001 In stock |
Natural
|
0.331 in
8.4 mm
|
6. M4
|
0.126 in
3.2 mm
|
0.752 in
19.1 mm
|
|
1.1692 RM - 1.2952 RM | 20850 In stock |
Natural
|
0.5 in
12.7 mm
|
10. M5
|
1 in
25.4 mm
|
1.531 in
38.9 mm
|
||
WHC-250-01 | 0.9625 RM - 1.0658 RM | 103684 In stock |
Natural
|
0.402 in
10.2 mm
|
10. M5
|
0.252 in
6.4 mm
|
0.831 in
21.1 mm
|
|
1.0098 RM - 1.1184 RM | 6849 In stock |
Natural
|
0.402 in
10.2 mm
|
10. M5
|
0.374 in
9.5 mm
|
0.831 in
21.1 mm
|
||
1.1131 RM - 1.2339 RM | 2080 In stock |
Natural
|
0.5 in
12.7 mm
|
10. M5
|
0.752 in
19.1 mm
|
1.28 in
32.5 mm
|
||
0.4045 RM - 0.4489 RM | 854 In stock |
Natural
|
0.394 in
10.0 mm
|
6. M4
|
0.252 in
6.4 mm
|
0.827 in
21.0 mm
|
||
WHC-500-01 | 1.06 RM - 1.175 RM | 155 In stock |
Natural
|
0.402 in
10.2 mm
|
10. M5
|
0.5 in
12.7 mm
|
1.157 in
29.4 mm
|
|
0.6251 RM - 0.6934 RM | 126 In stock |
Natural
|
0.394 in
10.0 mm
|
6. M4
|
0.5 in
12.7 mm
|
1.181 in
30.0 mm
|
||
1.0868 RM - 1.2048 RM | 3295 In stock |
Natural
|
0.5 in
12.7 mm
|
10. M5
|
0.626 in
15.9 mm
|
1.126 in
28.6 mm
|
||
1.5742 RM - 1.7441 RM | 47510 In stock |
Natural
|
0.5 in
12.7 mm
|
10. M5
|
1.5 in
38.1 mm
|
2.122 in
53.9 mm
|
||
1.5742 RM - 1.7441 RM | Request the lead time here |
Black
|
0.500 in
12.7 mm
|
|
1.500 in
38.1 mm
|
2.125 in
54 mm
|
||
0.9164 RM - 1.0151 RM | 3000 In stock |
Black
|
0.330 in
8.4 mm
|
|
0.125 in
3.2 mm
|
0.750 in
19.1 mm
|
||
1.0098 RM - 1.1184 RM | Request the lead time here |
Black
|
0.394 in
10 mm
|
|
0.375 in
9.5 mm
|
0.830 in
21.1 mm
|
||
1.1692 RM - 1.2952 RM | 21500 In stock |
Black
|
0.500 in
12.7 mm
|
|
1.000 in
25.4 mm
|
1.531 in
38.9 mm
|
||
1.0868 RM - 1.2048 RM | Request the lead time here |
Black
|
0.500 in
12.7 mm
|
|
0.625 in
15.9 mm
|
1.125 in
28.6 mm
|
||
1.06 RM - 1.175 RM | 1000 In stock |
Black
|
0.394 in
10 mm
|
|
0.500 in
12.7 mm
|
1.156 in
29.4 mm
|
||
0.9625 RM - 1.0658 RM | 16500 In stock |
Black
|
0.394 in
10 mm
|
|
0.250 in
6.4 mm
|
0.830 in
21.1 mm
|
||
1.1131 RM - 1.2339 RM | Request the lead time here |
Black
|
0.500 in
12.7 mm
|
|
0.750 in
19.1 mm
|
1.281 in
32.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue