These Cable Gland Inserts are used to seal and protect unused cable glands from dust, water, and other impurities. Depending on the model, it contains 2 to 4 slotted holes that allow numerous cables to be routed through it simultaneously, providing good watertight protection for each wire. This saves space, eliminates tangling, decreases cable clutter, and improves overall cable management efficiency.
These cable gland inserts can withstand temperatures ranging from -40C to 100C. Used in various applications, including industrial, electrical enclosures, machinery, and equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Minimum Compatible Cable Diameter | Number of Conductors | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 15.433 RM - 17.1001 RM | 2742 In stock |
M32
|
0.276 in
7.0 mm
|
|
4
|
|
||
| 13.3288 RM - 14.7682 RM | 1394 In stock |
M25
|
0.276 in
7.0 mm
|
|
3
|
|
||
| 24.3864 RM - 27.0206 RM | 18 In stock |
M32
|
0.315 in
8.0 mm
|
|
3
|
|
||
| 8.0679 RM - 8.9388 RM | 17 In stock |
M16
|
0.157 in
4.0 mm
|
|
2
|
|
||
| 58.185 RM - 64.4714 RM | 23 In stock |
M40
|
0.394 in
10.0 mm
|
|
4
|
|
||
| 11.224 RM - 12.4369 RM | 1500 In stock |
M20
|
0.236 in
6.0 mm
|
|
2
|
|
||
| 13.3288 RM - 14.7682 RM | Request the lead time here |
M25
|
0.236 in
6.0 mm
|
|
4
|
|
||
| 7.7171 RM - 8.5506 RM | 16 In stock |
M12
|
0.079 in
2.0 mm
|
|
4
|
|
||
| 13.3288 RM - 14.7682 RM | 71 In stock |
M25
|
0.276 in
7.0 mm
|
|
2
|
|
||
| 7.7171 RM - 8.5506 RM | 31 In stock |
M12
|
0.079 in
2.0 mm
|
|
2
|
0.079 in
2.0 mm
|
||
| 11.224 RM - 12.4369 RM | 8000 In stock |
M20
|
0.157 in
4.0 mm
|
|
3
|
|
||
| 550922 | 8.0679 RM - 8.9388 RM | 2336 In stock |
M16
|
0.083 in
2.1 mm
|
|
3
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue